Schneider-Electric
 
ALB46655 picture- web-product-data-sheet
ALB46655
Altira - cover frame - 2 gangs vertical - aluminium - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Aluminium
Complementary
Number of modules 4 modules
Number of gangs 2 gangs vertical
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Environment
Environmental characteristic UV resistant
Bleach
Petrol
Acetone
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Liquid soap
Oil
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8 cm
Package 1 Length 15.4 cm
Package 1 Weight 25 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months