Schneider-Electric
 
ALB46656 picture- web-product-data-sheet
ALB46656
Altira - cover frame - 3 inserts 1 gang horizontal - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Aluminium
Complementary
Number of modules 6 modules
Number of gangs 1 gang horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 116 mm
Width 80 mm
Depth 13.7 mm
Distance between centers 45 mm
Environment
Environmental characteristic Alcohol
Acetone
Window-cleaning fluid
Liquid soap
Oil
Petrol
UV resistant
Hydrogen peroxide (H2O2)
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 8.1 cm
Package 1 Length 19.5 cm
Package 1 Weight 32 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months