Schneider-Electric
 
ALB46657 picture- web-product-data-sheet
ALB46657
Altira - cover frame - 3 gangs horizontal - aluminium - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Aluminium
Complementary
Number of modules 6 modules
Number of gangs 3 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Environment
Environmental characteristic Acetone
Liquid soap
Petrol
Alcohol
Window-cleaning fluid
UV resistant
Oil
Hydrogen peroxide (H2O2)
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 22.3 cm
Package 1 Length 1.5 cm
Package 1 Weight 35 g
Contractual warranty
Warranty 18 months