Schneider-Electric
 
ALB46658 picture- web-product-data-sheet
ALB46658
Altira - cover frame - 2x3 inserts 2 gangs horizontal - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Aluminium
Complementary
Number of modules 12 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 175 mm
Width 195 mm
Depth 13.5 mm
Distance between centers 45 mm
Environment
Environmental characteristic Liquid soap
Hydrogen peroxide (H2O2)
Oil
Acetone
Bleach
UV resistant
Alcohol
Window-cleaning fluid
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 17.5 cm
Package 1 Length 19.5 cm
Package 1 Weight 85 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months