This Application will be decommissioned as of January 7th 2025
ALB46659 |
Back
Discover ALB46659 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
ALB46659
Altira - cover frame - 3 gangs vertical - aluminium - 71 mm
Download ALB46659 product datasheet
TODAY
DEC 25, 2024
End of Commercialization
OCT 02, 2020
End of Standard Services
MAR 08, 2021
Characteristics
Main
Range
Altira
Aesthetic cover frame name
White
Product or component type
Cover frame
Cover frame colour tint
Aluminium
Complementary
Number of modules
6 modules
Number of gangs
3 gangs vertical
Fixing mode
Pressure-fixed at 4 points
Surface treatment
Untreated
Surface finish
Satin
Depth
13.5 mm
Distance between centers
71 mm
Environment
Environmental characteristic
Liquid soap
Acetone
Petrol
Oil
Alcohol
UV resistant
Bleach
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
Environmental Disclosure
Product Environmental Profile
Circularity Profile
No need of specific recycling operations
Contractual warranty
Warranty
18 months