Schneider-Electric
 
ALB47051 picture- web-product-data-sheet
ALB47051
Altira - switch - 2-way switch - 16 A - white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Switch
Device presentation Mechanism
Cover plate colour tint White (RAL 9003)
Complementary
Wiring device mounting Flush
Surface
Device mounting Flush
Surface
Product destination Fixing frame
OptiLine 45 installation system
Switch function 2-way switch
Rated current 16 A at 250 V AC
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 3 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.027 kg
Environment
Standards IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Alcohol
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Liquid soap
Petrol
Acetone
UV resistant
Oil
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 4.3 cm
Package 1 Length 4.3 cm
Package 1 Weight 30 g
Contractual warranty
Warranty 18 months