Schneider-Electric
 
ALB47056 picture- web-product-data-sheet
ALB47056
Altira - switch - double 2-way switch - 16 A - white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Switch
Device presentation Mechanism
Cover plate colour tint White (RAL 9003)
Complementary
Wiring device mounting Flush
Surface
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
Fixing frame
Switch function Double 2-way switch
Rated current 16 A at 250 V AC
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 6 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.034 kg
Environment
Standards IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Hydrogen peroxide (H2O2)
Oil
UV resistant
Liquid soap
Acetone
Bleach
Window-cleaning fluid
Petrol
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 4.3 cm
Package 1 Length 4.3 cm
Package 1 Weight 37 g
Contractual warranty
Warranty 18 months