Schneider-Electric
 
ALB47060 picture- web-product-data-sheet
ALB47060
Altira - pushbutton - 1-way pushbutton - 10 A - white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Push-button
Device presentation Mechanism
Switch additional information Normally open
Cover plate colour tint White (RAL 9003)
Complementary
Wiring device mounting Surface
Flush
Device mounting Flush
Surface
Product destination OptiLine 45 installation system
Fixing frame
Switch function 1-way push-button
Rated current 10 A at 250 V AC
Actuator Push-button
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 3 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.025 kg
Environment
Standards IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Oil
Alcohol
Window-cleaning fluid
Acetone
Hydrogen peroxide (H2O2)
Petrol
Liquid soap
UV resistant
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 2.8 cm
Package 1 Length 4.5 cm
Package 1 Weight 30 g
Contractual warranty
Warranty 18 months