This Application will be decommissioned as of January 7th 2025

ALB47063 |
Schneider-Electric
 
ALB47063 picture- web-product-data-sheet
ALB47063
Altira - pushbutton - double one-way pushbutton - 10 A - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Push-button
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Surface
Flush
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
Fixing frame
Switch function Double one-way push-button
Rated current 10 A at 250 V AC
Actuator Push-button
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 4 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Antibacterial
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.029 kg
Environment
Standards EN 62262
EN 60529
IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Hydrogen peroxide (H2O2)
Bleach
UV resistant
Petrol
Window-cleaning fluid
Alcohol
Oil
Liquid soap
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 31 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months