This Application will be decommissioned as of January 7th 2025

ALB47072 |
Schneider-Electric
 
ALB47072 picture- web-product-data-sheet
ALB47072
Altira - pushbutton - 1-way pushbutton - 10 A - white - indicator
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Push-button
Device presentation Mechanism
Switch additional information Normally open
Without lamp
Cover plate colour tint White (RAL 9003)
Complementary
Wiring device mounting Surface
Flush
Device mounting Flush
Surface
Product destination Fixing frame
OptiLine 45 installation system
Switch function 1-way push-button
Rated current 10 A at 250 V AC
Actuator Push-button
Number of modules 2 modules
Fixing mode Clip-in
Pilot light Indicator
Connections - terminals 3 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.025 kg
Environment
Standards EN 60529
EN 62262
IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Window-cleaning fluid
Acetone
Petrol
UV resistant
Alcohol
Oil
Bleach
Liquid soap
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 28 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months