Schneider-Electric
 
ALB47087 picture- web-product-data-sheet
ALB47087
Altira - rocker switch - 1-way - 10 A - white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Rocker switch
Device presentation Mechanism
Switch application Roller blind
Switch additional information Raise/lower control of blinds by latched order
Cover plate colour tint White (RAL 9003)
Complementary
Wiring device mounting Surface
Flush
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
Switch function 1-way
Rated current 10 A at 250 V AC 50 Hz
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 3 fast connection
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.034 kg
Environment
Standards EN 60529
EN 62262
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK08
IP degree of protection IP34
Environmental characteristic Petrol
Bleach
Oil
UV resistant
Alcohol
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Acetone
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 4.3 cm
Package 1 Length 4.3 cm
Package 1 Weight 39 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months