Schneider-Electric
 
ALB47190 picture- web-product-data-sheet
ALB47190
Altira - pushbutton universal dimmer - 0-350W/VA - polar white
Schneider Electric
Characteristics
Main
Range of product Altira
Product or component type Push-button dimmer
Device presentation Mechanism
Dimmer additional information 2-wire connection
Load type Fan: 20...200 W
Low voltage halogen lamp with electronic transformer: 20...350 VA
Low voltage halogen lamp with ferromagnetic transformer: 20...350 VA
Low voltage halogen lamp with toroidal transformer: 20...350 VA
230 V AC halogen lamp: 20...350 W
Convector: 20...350 W
Incandescent lamp: 20...350 W
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Flush
Product destination OptiLine 45 installation system
Dimmer application Fan
Capacitive load
Inductive load
Convector
Resistive load
Dimmer control Impulse
[Ue] rated operational voltage 230 V AC 50 Hz
Protection type Electronic fuse protection
Number of modules 2 modules
Fixing mode Clip-in
Pilot light Blue indicator
Connections - terminals 3 screw terminals
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Connected auxiliaries Maximum 5 auxiliary push-buttons with light indication
Maximum 25 auxiliary push-buttons without light indication
Surface treatment Antibacterial
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
Standards EN 62262
EN 60529
IEC 60669-2-1
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Alcohol
Petrol
Oil
Hydrogen peroxide (H2O2)
UV resistant
Window-cleaning fluid
Acetone
Liquid soap
Bleach
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months