Schneider-Electric
 
ALB47192 picture- web-product-data-sheet
ALB47192
Altira - rotary dimmer - 2-way switch - 40-400W/VA - white
Schneider Electric
Characteristics
Main
Range of product Altira
Product or component type Rotary dimmer
Device presentation Mechanism
Dimmer additional information 2-wire connection
Load type Low voltage halogen lamp with ferromagnetic transformer: 40...400 VA
230 V AC halogen lamp: 40...400 W
Incandescent lamp: 40...400 W
Cover plate colour tint White (RAL 9003)
Complementary
Wiring device mounting Flush
Product destination OptiLine 45 installation system
Dimmer application Resistive load
Inductive load
Dimmer control ON/OFF push
270° rotary setting
[Ue] rated operational voltage 230 V AC 50 Hz
Fuse type 5 x 20 mm - 4 Ah - 230 V AC
Protection type Fuse protection
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 4 screw terminals
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Connected auxiliaries Two way switch
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
Standards EN 60529
EN 62262
IEC 60669-2-1
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 119 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months