Schneider-Electric
 
ALB47212 picture- web-product-data-sheet
ALB47212
Altira - 1 SO - ROTOCLIP - 2P+E with shutters - pin earth - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Socket-outlet
Range compatibility OptiLine 45 fixing frame
OptiLine 70 with Altira adaptor fixing frame
Device presentation Mechanism
Number of power socket outlets 1 x 2P + E, French
Outlet standard description Pin earth
Socket additional information Rotoclip
Shuttered
Colour tint Cover plate: white (RAL 9003)
Complementary
Product destination Fixing frames
Range compatibility OptiLine 45
OptiLine 70 with Altira adaptor
Ground lug position Pivoting
Slanted 45° position
Straight 90° position
Rated current 16 A at 250 V AC 50/60 Hz
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals Screwless terminals
Clamping connection capacity 4 x 1.5...4 x 2.5 mm² for rigid cable(s)
4 x 1.5...4 x 2.5 mm² for solid stranded cable(s)
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Standards IEC 60884-1
EN 62262
EN 60529
NF C 61-314
Height 45 mm
Width 45 mm
Depth 39 mm
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK08
IP degree of protection IP44
Environmental characteristic Petrol
Oil
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Liquid soap
Acetone
Bleach
UV resistant
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 34 g
Contractual warranty
Warranty 18 months