This Application will be decommissioned as of January 7th 2025

ALB47222 |
Schneider-Electric
 
ALB47222 picture- web-product-data-sheet
ALB47222
Altira - 2 SO - 2P+E with shutters - pin earth - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Socket-outlet
Range compatibility OptiLine 45 fixing frame
OptiLine 70 with Altira adaptor fixing frame
Device presentation Mechanism
Number of power socket outlets 2 x 2P + E, French
Outlet standard description Pin earth
Socket additional information Shuttered
Colour tint Cover plate: white (RAL 9003)
Complementary
Product destination Fixing frames
Range compatibility OptiLine 45
OptiLine 70 with Altira adaptor
Ground lug position Slanted 45° position
Rated current 16 A at 250 V AC 50/60 Hz
Number of modules 4 modules
Fixing mode Clip-in
Connections - terminals Screwless terminals
Clamping connection capacity 4 x 1.5...4 x 2.5 mm² for rigid cable(s)
4 x 1.5...4 x 2.5 mm² for solid stranded cable(s)
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Standards NF C 61-314
EN 62262
IEC 60884-1
EN 60529
Height 45 mm
Width 90 mm
Depth 39 mm
Net weight 0.087 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic UV resistant
Petrol
Window-cleaning fluid
Alcohol
Hydrogen peroxide (H2O2)
Oil
Liquid soap
Acetone
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 4.5 cm
Package 1 Length 9 cm
Package 1 Weight 90 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months