Schneider-Electric
 
ALB47311 picture- web-product-data-sheet
ALB47311
Altira - TV single shield - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type TV single shield
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Complementary
TV connector Male IEC 9.52 mm
Number of modules 2 modules
Number of outputs 1
Range compatibility OptiLine 45
OptiLine 70 with Altira adaptor
Product compatibility Altira fixing frame
Connections - terminals 1 screw terminals
Material ABS + PC
Surface treatment Antibacterial
Surface finish Satin
Device mounting Flush
Surface
Fixing mode Clip-in
Height 45 mm
Width 45 mm
Depth 27 mm
Embedding depth 17.9 mm
Net weight 0.051 kg
Environment
IP degree of protection IP20
IK degree of protection IK02
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Window-cleaning fluid
UV resistant
Petrol
Oil
Liquid soap
Alcohol
Acetone
Hydrogen peroxide (H2O2)
Bleach
Standards EN 62262
EN 61169-2
EN 50083
EN 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 54 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months