Schneider-Electric
 
ALB47336N picture- web-product-data-sheet
ALB47336N
Altira - data socket - 2 socket - Actassi S-one - cat.6 - FTP - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Data socket
Device presentation Mechanism
Cable shielding type FTP
Data socket type RJ45 - category 6
Cover plate colour tint Polar white (RAL 9003)
Wiring device additional information Label-holder with label
Retractable shutter
Complementary
Range compatibility OptiLine 70 with Altira adaptor
OptiLine 45
Communication port protocol PoE+ (Power over Ethernet)
Number of modules 2 modules
Product destination Altira fixing frame
Product compatibility Actassi s-one
Socket number 2
Organization of wire Foiled twisted pair
Connections - terminals Self-stripping terminals
Device mounting Flush
Fixing mode Clip-in
Surface treatment Antibacterial mechanism cover
Height 45 mm
Width 45 mm
Depth 45 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Environmental characteristic Petrol
Bleach
UV resistant
Oil
Hydrogen peroxide (H2O2)
Alcohol
Window-cleaning fluid
Acetone
Liquid soap
Product certifications EC verified as per VDIB177x6Byy connector
Standards EN 60529
EN 62262
ISO/IEC 11801 Ed.2.2:2011
IEC 60603-7-5:2010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5 cm
Package 1 Length 9 cm
Package 1 Weight 0.08 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months