Schneider-Electric
 
ALB47356N picture- web-product-data-sheet
ALB47356N
Altira - data socket - 2 socket - Actassi S-one - cat.6 - STP - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Data socket
Device presentation Mechanism
Cable shielding type STP
Data socket type RJ45 - category 6
Cover plate colour tint Polar white (RAL 9003)
Wiring device additional information Retractable shutter
Label-holder with label
Complementary
Range compatibility OptiLine 45
OptiLine 70 with Altira adaptor
Communication port protocol PoE+ (Power over Ethernet)
Number of modules 2 modules
Product destination Altira fixing frame
Product compatibility Actassi s-one
Socket number 2
Organization of wire Shielded twisted pair
Connections - terminals Self-stripping terminals
Device mounting Flush
Fixing mode Clip-in
Surface treatment Antibacterial mechanism cover
Height 45 mm
Width 45 mm
Depth 45 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Environmental characteristic Bleach
Oil
Petrol
Window-cleaning fluid
Alcohol
Acetone
Liquid soap
Hydrogen peroxide (H2O2)
UV resistant
Product certifications EC verified as per VDIB177x6Byy connector
Standards EN 60529
EN 62262
ISO/IEC 11801 Ed.2.2:2011
IEC 60603-7-5:2010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 0.08 kg
Contractual warranty
Warranty 18 months