Schneider-Electric
 
ALB47570 picture- web-product-data-sheet
ALB47570
Altira - blind cover plate - 2 modules - 45 mm - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Blind cover plate
Range compatibility OptiLine 45
Device presentation Mechanism
Cover plate colour tint White (RAL 9003)
Complementary
Product destination OptiLine 45 installation system
Number of modules 2 modules
Fixing mode Clip-in
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 10.5 mm
Net weight 0.009 kg
Environment
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Petrol
Acetone
Alcohol
UV resistant
Oil
Bleach
Liquid soap
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 2.6 cm
Package 1 Length 4.5 cm
Package 1 Weight 11 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months