Schneider-Electric
 
ALB47571 picture- web-product-data-sheet
ALB47571
Altira - blind cover plate - 1 module - 22.5 mm - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Blind cover plate
Range compatibility OptiLine 45
Device presentation Mechanism
Cover plate colour tint White (RAL 9003)
Complementary
Product destination OptiLine 45 installation system
Number of modules 1 module
Fixing mode Clip-in
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Height 45 mm
Width 22.5 mm
Depth 10.1 mm
Net weight 0.003 kg
Environment
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Liquid soap
Alcohol
Acetone
Window-cleaning fluid
Bleach
Oil
UV resistant
Hydrogen peroxide (H2O2)
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 2 cm
Package 1 Length 4.4 cm
Package 1 Weight 5 g
Contractual warranty
Warranty 18 months