Schneider-Electric
 
ALB47650 picture- web-product-data-sheet
ALB47650
Altira - cover frame - 1 gang - white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint White (RAL 9003)
Complementary
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Pressure-fixed at 4 points
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Height 85 mm
Width 80 mm
Depth 13.5 mm
Net weight 0.013 kg
Environment
Environmental characteristic Bleach
Alcohol
Oil
UV resistant
Acetone
Liquid soap
Petrol
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 1.3 cm
Package 1 Length 8 cm
Package 1 Weight 16 g
Contractual warranty
Warranty 18 months