Schneider-Electric
 
ALB47652 picture- web-product-data-sheet
ALB47652
Altira - cover frame - 2 gangs horizontal - white - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint White (RAL 9003)
Complementary
Number of modules 4 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Height 136 mm
Width 80 mm
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.027 kg
Environment
Environmental characteristic Liquid soap
Bleach
Window-cleaning fluid
Alcohol
Petrol
Oil
Acetone
Hydrogen peroxide (H2O2)
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8.1 cm
Package 1 Length 15.3 cm
Package 1 Weight 28 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months