Schneider-Electric
 
ALB47654 picture- web-product-data-sheet
ALB47654
Altira - cover frame - 2 inserts 1 gang horizontal - white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint White (RAL 9003)
Complementary
Number of modules 4 modules
Number of gangs 1 gang horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Height 116 mm
Width 80 mm
Depth 13.7 mm
Distance between centers 45 mm
Net weight 0.022 kg
Environment
Environmental characteristic Hydrogen peroxide (H2O2)
Acetone
Bleach
Liquid soap
Petrol
Window-cleaning fluid
Oil
UV resistant
Alcohol
Contractual warranty
Warranty 18 months