Schneider-Electric
 
ALB47656 picture- web-product-data-sheet
ALB47656
Altira - cover frame - 3 inserts 1 gang horizontal - white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint White (RAL 9003)
Complementary
Number of modules 6 modules
Number of gangs 1 gang horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Height 116 mm
Width 80 mm
Depth 13.7 mm
Distance between centers 45 mm
Net weight 0.032 kg
Environment
Environmental characteristic Window-cleaning fluid
Bleach
Alcohol
Petrol
Acetone
Liquid soap
UV resistant
Hydrogen peroxide (H2O2)
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 1.3 cm
Package 1 Length 19.5 cm
Package 1 Weight 36 g
Contractual warranty
Warranty 18 months