Schneider-Electric
 
ALB47657 picture- web-product-data-sheet
ALB47657
Altira - cover frame - 3 gangs horizontal - polar white - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Polar white (RAL 9003)
Complementary
Number of modules 6 modules
Number of gangs 3 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Antibacterial
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.035 kg
Environment
Environmental characteristic UV resistant
Oil
Liquid soap
Petrol
Bleach
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Acetone
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8 cm
Package 1 Length 22.5 cm
Package 1 Weight 40 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months