Schneider-Electric
 
ALB47658 picture- web-product-data-sheet
ALB47658
Altira - cover frame - 2x3 inserts 2 gangs horizontal - white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint White (RAL 9003)
Complementary
Number of modules 12 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Antibacterial mechanism cover
Surface finish Satin
Height 175 mm
Width 195 mm
Depth 13.5 mm
Distance between centers 45 mm
Net weight 0.079 kg
Environment
Environmental characteristic Alcohol
Oil
Acetone
UV resistant
Window-cleaning fluid
Liquid soap
Bleach
Petrol
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 17.5 cm
Package 1 Length 19.5 cm
Package 1 Weight 94 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months