Schneider-Electric
AOABS3CZSSXMZZ picture- web-product-data-sheet
AOABS3CZSSXMZZ
Builder essential license, EcoStruxure Augmented Operator Advisor, paper
Schneider Electric
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
JUL 27, 2023
End of Standard Services
OCT 07, 2024
Main
Range of product EcoStruxure Augmented Operator Advisor
Product or component type License
Format Paper
Variant Builder
Software type EcoStruxure Augmented Operator Advisor builder
Type of license Trial (42 days)
1 year Single
Essential
Operating system requirement Windows 10 64 bit
Product compatibility Standard PC
Tablet PC
User language English
Spanish
German
French
Italian
Chinese
Korean
Complementary
Document type Quick start-up guide
User manual
System requirements Internet browser
Provided equipment EcoStruxure Augmented Operator Advisor builder
User's documentation in electronic format
Software function Augmented reality
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 17.5 cm
Package 1 Length 25.0 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 506.0 g