This Application will be decommissioned as of January 7th 2025

AOARM2CZMSPMZZ |
Schneider-Electric
AOARM2CZMSPMZZ picture- web-product-data-sheet
AOARM2CZMSPMZZ
Runtime performance Level 2 license, EcoStruxure Augmented Operator Advisor, mono-area projects, paper
Schneider Electric
TODAY
DEC 23, 2024
 
 
 
End of Commercialization
JUL 27, 2023
End of Standard Services
OCT 07, 2024
Main
Range of product EcoStruxure Augmented Operator Advisor
Product or component type License
Format Paper
Variant Runtime
Software type EcoStruxure Augmented Operator Advisor runtime
Type of license Trial (42 days)
Permanent
Performance
Operating system requirement Windows 10 64 bit
Product compatibility Standard PC
Tablet PC
User language English
Spanish
German
French
Italian
Chinese
Korean
Complementary
Document type Quick start-up guide
User manual
Service benefits Up to 50 point of interest
Up to 20 procedures
System requirements 600 MB hard-drive space
2 GB RAM
Provided equipment EcoStruxure Augmented Operator Advisor runtime
User's documentation in electronic format
Software designation Mono-area project
Software function Augmented reality
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 17.5 cm
Package 1 Length 25.0 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 700.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No