This Application will be decommissioned as of January 7th 2025

AOARM3CZMSPMZZ |
Schneider-Electric
AOARM3CZMSPMZZ picture- web-product-data-sheet
AOARM3CZMSPMZZ
Runtime performance Level 3 license, EcoStruxure Augmented Operator Advisor, mono-area projects, paper
Schneider Electric
TODAY
DEC 23, 2024
 
 
 
End of Commercialization
JUL 27, 2023
End of Standard Services
OCT 07, 2024
Main
Range of product EcoStruxure Augmented Operator Advisor
Product or component type License
Format Paper
Variant Runtime
Software type EcoStruxure Augmented Operator Advisor runtime
Type of license Trial (42 days)
Permanent
Performance
Operating system requirement Windows 10 64 bit
Product compatibility Standard PC
Tablet PC
User language English
Spanish
German
French
Italian
Chinese
Korean
Complementary
Document type Quick start-up guide
User manual
Service benefits Unlimited point of interest
Unlimited procedures
System requirements 600 MB hard-drive space
2 GB RAM
Provided equipment EcoStruxure Augmented Operator Advisor runtime
User's documentation in electronic format
Software designation Mono-area project
Software function Augmented reality
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 17.500 cm
Package 1 Length 25.000 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1000.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No