Schneider-Electric
AOARS3CZSSPMZZ picture- web-product-data-sheet
AOARS3CZSSPMZZ
Runtime essential Level 3 license, EcoStruxure Augmented Operator Advisor, mono-area projects, paper
Schneider Electric
TODAY
NOV 01, 2024
 
 
 
End of Commercialization
JUL 27, 2023
End of Standard Services
OCT 07, 2024
Main
Range of product EcoStruxure Augmented Operator Advisor
Product or component type License
Format Paper
Variant Runtime
Software type EcoStruxure Augmented Operator Advisor runtime
Type of license Trial (42 days)
Permanent
Essential
Operating system requirement Windows 10 64 bit
Product compatibility Standard PC
Tablet PC
User language English
Spanish
German
French
Italian
Chinese
Korean
Complementary
Document type Quick start-up guide
User manual
Service benefits Unlimited point of interest
System requirements 600 MB hard-drive space
2 GB RAM
Provided equipment EcoStruxure Augmented Operator Advisor runtime
User's documentation in electronic format
Software designation Mono-area project
Software function Augmented reality
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 17.5 cm
Package 1 Length 25.0 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.32 kg