Schneider-Electric
 
APE1C2150 picture- web-product-data-sheet
APE1C2150
cable with 1 connector - 2 pins - L = 500 mm
Schneider Electric
Characteristics
Main
Range of product Tego Dial
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Ø 22 mm control and signalling units
Cable length 500 mm
Pin number 2 pins
Sale per indivisible quantity 8
Complementary
Number of connectors 1
Connections - terminals Spring clamp terminal
Connection pitch 5.08 mm
Cable cross section 0.75 mm²
Net weight 0.12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 9.5 cm
Package 1 Length 15.0 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 320
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.455 kg
Unit Type of Package 3 BAG
Number of Units in Package 3 8
Package 3 Height 1.5 cm
Package 3 Width 17.0 cm
Package 3 Length 23.0 cm
Package 3 Weight 125.0 g
Contractual warranty
Warranty 18 months