Schneider-Electric
 
APE1C2250 picture- web-product-data-sheet
APE1C2250
cable with 2 connectors - 2 pins - L = 500 mm
Telemecanique
Characteristics
Main
Range of product Tego Dial
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Ø 22 mm control and signalling units
Cable length 500 mm
Pin number 2 pins
Sale per indivisible quantity 8
Complementary
Number of connectors 2
Connections - terminals Spring clamp terminal
Connection pitch 5.08 mm
Cable cross section 0.75 mm²
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 10.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 13.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 320
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.537 kg
Unit Type of Package 3 BAG
Number of Units in Package 3 8
Package 3 Height 2.0 cm
Package 3 Width 17.0 cm
Package 3 Length 24.0 cm
Package 3 Weight 154.0 g
Contractual warranty
Warranty 18 months