This Application will be decommissioned as of January 7th 2025

APE1PRE21 |
Schneider-Electric
 
APE1PRE21 picture- web-product-data-sheet
APE1PRE21
2-pin spring terminal connector for electrical block with plug-in connection
Schneider Electric
Characteristics
Main
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Ø 22 mm control and signalling units
Pin number 2 pins
Sale per indivisible quantity 10
Complementary
Connections - terminals Spring clamp terminal
Connection pitch 5.08 mm
Cable cross section 0.2…2.5 mm²
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 5.0 cm
Package 1 Length 8.5 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.5 cm
Package 2 Width 5.0 cm
Package 2 Length 8.5 cm
Package 2 Weight 32.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 1000
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.655 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months