This Application will be decommissioned as of January 7th 2025

APP2D2D |
Schneider-Electric
 
APP2D2D picture- web-product-data-sheet
APP2D2D
CONTROL CONNECTION MODULE W/O RELAY REV
Schneider Electric
Characteristics
Main
Device application Integrating contact block GVAE20
Complementary
[Ue] rated operational voltage 24/48 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 9.6 cm
Package 1 Length 27 cm
Package 1 Weight 362 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes