This Application will be decommissioned as of January 7th 2025

APP2R4H1 |
Schneider-Electric
 
APP2R4H1 picture- web-product-data-sheet
APP2R4H1
TeSys D - 4 DOL power & control splitter box 1x HE10
Telemecanique
Characteristics
Main
Range TeSys
Product or component type Power splitter box
Device application Distribution
[In] rated current 50 A
Connector type Input/output: 1 x HE10 (8 poles)
Number of inputs 1 (per starter)
Number of outputs 1 per starter
Number of devices 4 starters per unit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 20.7 cm
Package 1 Length 7 cm
Package 1 Weight 463 g