This Application will be decommissioned as of January 7th 2025

APP2R4H2 |
Schneider-Electric
 
APP2R4H2 picture- web-product-data-sheet
APP2R4H2
TeSys D - 4 DOL power & control splitter box 2x HE10
Telemecanique
Characteristics
Main
Range TeSys
Product or component type Power splitter box
Device application Distribution
[In] rated current 50 A
Connector type Input: 1 x HE10 (16 poles)
Output: 1 x HE10 (8 poles)
Number of inputs 2 (per starter)
Number of outputs 1 per starter
Number of devices 4 starters per unit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 20.7 cm
Package 1 Length 7 cm
Package 1 Weight 474 g