Schneider-Electric
 
ASMBII003 picture- web-product-data-sheet
ASMBII003
Modicon Quantum automation platform - preassembled drop cable -15 m
Telemecanique
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Preassembled drop cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Complementary
Kit composition Self-terminating F adaptor
Quad shield RG-6 cable
F connectors
Cable length 15 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 31.3 cm
Package 1 Length 38.0 cm
Package 1 Weight 1.226 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months