This Application will be decommissioned as of January 7th 2025

ASMBKT085 |
Schneider-Electric
 
ASMBKT085 picture- web-product-data-sheet
ASMBKT085
Modicon Quantum - Modbus Plus female SUB-D 9 connector - for Modbus Plus network
Telemecanique
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Modbus Plus female SUB-D 9 connector
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Modbus Plus network
Complementary
Range compatibility Advantys STB
Modicon Momentum automation platform
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 3.3 cm
Package 1 Length 4.0 cm
Package 1 Weight 33.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 70
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.873 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months