This Application will be decommissioned as of January 7th 2025

ASMBPL001 |
Schneider-Electric
 
ASMBPL001 picture- web-product-data-sheet
ASMBPL001
MODBUS+ CONNECTOR TOOL
Telemecanique
Characteristics
Main
Accessory / separate part designation Modbus Plus network cable installation tool
Accessory / separate part type Installation tool
Accessory / separate part category Installation accessories
Accessory / separate part destination Modbus Plus network cable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 28.500 cm
Package 1 Length 33.000 cm
Package 1 Weight 875.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 30
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 36.250 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months