Schneider-Electric
 
AT2TRIF01 picture- web-product-data-sheet
AT2TRIF01
Plier, Linergy TR cable ends, for cables from 0.5 to 2.5mm², multi function
Schneider Electric
Characteristics
Main
Range of product Cable ends
Accessory / separate part designation Cable cutting/stripping and cable end feeding/crimping tool
Accessory / separate part type Plier
Accessory / separate part category Cabling accessories
Accessory / separate part destination Cable from 0.5 to 2.5 mm²
Complementary
Net weight 0.164 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 17.0 cm
Package 1 Length 26.5 cm
Package 1 Weight 264.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.685 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months