|
|
|
ATS01N272Q
soft starter for asynchronous motor, Altistart 01, ATS01, 72A, 400V, 37kW
|
|
|
|
|
End of Commercialization MAR 05, 2021
|
|
|
|
|
Main
Range of product
|
Altistart 01
|
Product or component type
|
Soft starter
|
Product destination
|
Asynchronous motors
|
Product specific application
|
Simple machine
|
Device short name
|
ATS01
|
Network number of phases
|
3 phases
|
[Us] rated supply voltage
|
400 V - 15...10 %
|
Motor power kW
|
37 kW, 3 phases at 400 V
|
Motor power hp
|
40 hp, 3 phases at 400 V
|
IcL starter rating
|
72 A
|
Utilisation category
|
AC-53B conforming to EN/IEC 60947-4-2
|
Current consumption
|
216 A at nominal load
|
Type of start
|
Start with voltage ramp
|
Power dissipation in W
|
23 W at full load and at end of starting
436 W in transient state
|
Complementary
Assembly style
|
With heat sink
|
Function available
|
Integrated bypass
|
Supply voltage limits
|
340…440 V
|
Supply frequency
|
50...60 Hz - 5...5 %
|
Network frequency
|
47.5...63 Hz
|
Output voltage
|
<= power supply voltage
|
[Uc] control circuit voltage
|
Built into the starter
|
Starting time
|
1 s / 360
12 s / 30
Adjustable from 1 to 25 s
|
Deceleration time symb
|
Adjustable from 1 to 25 s
|
Starting torque
|
30...80 % of starting torque of motor connected directly on the line supply
|
Discrete input type
|
Internal (LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA
|
Discrete input voltage
|
24 V
|
Discrete input logic
|
Positive logic LI1, LI2, BOOST at State 0: <= 3 V at State 1: >= 10 V
|
Discrete output current
|
2 A DC-13
3 A AC-15
|
Discrete output type
|
Relay outputs R1A, R1C
|
Discrete output voltage
|
24 V DCrelay outputs
250 V ACrelay outputs
|
Minimum switching current
|
10 mA at 17 V DC for relay outputs
|
Display type
|
1 LED (green) for starter powered up
1 LED (yellow) for nominal voltage reached
|
Tightening torque
|
0.7 N.m
5 N.m
|
Electrical connection
|
Earth connection: tinned connector fixed using Ø 6 mm screws
4 mm screw clamp terminal - rigid with cable end 1 6...35 mm² power circuit
Screw connector - rigid with cable end 1 0.75...1.5 mm² control circuit
4 mm screw clamp terminal - rigid without cable end 2 6...25 mm² power circuit
Screw connector - rigid without cable end 2 0.75...1.5 mm² control circuit
4 mm screw clamp terminal - flexible with cable end 1 4...25 mm² power circuit
Screw connector - flexible with cable end 1 0.75...1.5 mm² control circuit
4 mm screw clamp terminal - flexible without cable end 1 6...25 mm² power circuit
Screw connector - flexible without cable end 1 0.75...1.5 mm² control circuit
4 mm screw clamp terminal - flexible with cable end 2 4...16 mm² power circuit
Screw connector - flexible with cable end 2 0.75...1.5 mm² control circuit
4 mm screw clamp terminal - flexible without cable end 2 6...25 mm² power circuit
Screw connector - flexible without cable end 2 0.75...1.5 mm² control circuit
|
Marking
|
CE
|
Operating position
|
Vertical +/- 10 degree
|
Height
|
146 mm
|
Width
|
180 mm
|
Depth
|
126 mm
|
Net weight
|
3.8 kg
|
Compatibility code
|
ATS01N2
|
Environment
Electromagnetic compatibility
|
Conducted and radiated emissions level B conforming to IEC 60947-4-2
Damped oscillating waves level 3 conforming to IEC 61000-4-12
Electrostatic discharge level 3 conforming to IEC 61000-4-2
EMC immunity level 3 conforming to EN 50082-1
EMC immunity level 3 conforming to EN 50082-2
Harmonics level 3 conforming to IEC 1000-3-2
Harmonics conforming to IEC 1000-3-4
Immunity to conducted interference caused by radio-electrical fields level 3 conforming to IEC 61000-4-6
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Micro-cuts and voltage fluctuation level 3 conforming to IEC 61000-4-11
Voltage/current impulse level 3 conforming to IEC 61000-4-5
|
Standards
|
EN/IEC 60947-4-2
|
Product certifications
|
GOST
CSA
CCC
C-Tick
UL
|
IP degree of protection
|
On front panel: IP20
|
Pollution degree
|
3 conforming to IEC 60664-1
3 conforming to UL 508
|
Vibration resistance
|
2 gn
|
Shock resistance
|
8 gn for 11 ms conforming to EN/IEC 60068-2-27
|
Relative humidity
|
5…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
|
Ambient air temperature for operation
|
0…55 °C
|
Ambient air temperature for storage
|
-25…70 °C conforming to EN/IEC 60947-4-2
|
Operating altitude
|
<= 2000 m without derating
> 2000 m with current derating of 0.5 % per additional 100 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|
|