Schneider-Electric
 
ATS48C17Y picture- web-product-data-sheet
ATS48C17Y
soft starter for asynchronous motor, Altistart 48, 156A, 208..690V, 37..160kW
Schneider Electric
Characteristics
Main
Range of product Altistart 48
Product or component type Soft starter
Product destination Asynchronous motors
Product specific application Heavy duty industry and pumps
Device short name ATS48
Utilisation category AC-53A
Ue power supply voltage 208...690 V - 15...10 %
Power supply frequency 50...60 Hz - 5...5 %
Motor power kW 110 kW at 500 V for standard applications
110 kW at 525 V for standard applications
110 kW at 660 V for severe applications
110 kW at 690 V for severe applications
132 kW at 660 V for standard applications
160 kW at 690 V for standard applications
37 kW at 230 V for severe applications
45 kW at 230 V for standard applications
75 kW at 400 V for severe applications
75 kW at 440 V for severe applications
90 kW at 400 V for standard applications
90 kW at 440 V for standard applications
90 kW at 500 V for severe applications
90 kW at 525 V for severe applications
Motor power hp 100 hp at 460 V for severe applications
125 hp at 460 V for standard applications
125 hp at 575 V for severe applications
150 hp at 575 V for standard applications
40 hp at 208 V for severe applications
50 hp at 208 V for standard applications
50 hp at 230 V for severe applications
60 hp at 230 V for standard applications
Complementary
Device connection In the motor supply line
Protection type Phase failure: line
Thermal protection: motor
Thermal protection: starter
Standards EN/IEC 60947-4-2
Product certifications GOST
CCC
C-Tick
TCF
SEPRO
NOM 117
UL
CSA
DNV
Marking CE
Discrete input number 5
Discrete input type PTC, 750 Ohm at 25 °C
(Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm
Discrete input logic Positive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
Minimum switching current 10 mA at 6 V DC for relay outputs
Discrete output number 2
Discrete output type (LO1) logic output 0 V common configurable
(LO2) logic output 0 V common configurable
(R1) relay outputs fault relay NO
(R2) relay outputs end of starting relay NO
(R3) relay outputs motor powered NO
Analogue output type Current output AO: 0-20 mA or 4-20 mA, impedance <500 Ohm
Communication port protocol Modbus
Connector type 1 RJ45
Communication data link Serial
Physical interface RS485 multidrop
Transmission rate 4800, 9600 or 19200 bps
Function available External bypass (optional)
Operating position Vertical +/- 10 degree
Height 340 mm
Width 200 mm
Depth 265 mm
Net weight 12.4 kg
Environment
Electromagnetic compatibility Conducted and radiated emissions level A conforming to IEC 60947-4-2
Conducted and radiated emissions level B conforming to IEC 60947-4-2
Damped oscillating waves level 3 conforming to IEC 61000-4-12
Electrostatic discharge level 3 conforming to IEC 61000-4-2
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
Relative humidity 0…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
Ambient air temperature for operation 40…60 °C (with current derating of 2 % per °C)
-10…40 °C (without derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
> 1000...2000 m with current derating of 2.2 % per additional 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 34.0 cm
Package 1 Width 43.0 cm
Package 1 Length 46.0 cm
Package 1 Weight 14.922 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 73.5 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 41.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months