Schneider-Electric
 
ATV08PU09M2 picture- web-product-data-sheet
ATV08PU09M2
ATV08 0,37 kW base plate with EMC - single phase
Schneider Electric
Characteristics
Main
Range of product Altivar 08
Product or component type Variable speed drive
Product specific application Simple machine
Component name ATV08
Assembly style On base plate
EMC filter Integrated
Network number of phases Single phase
[Us] rated supply voltage 200...240 V +/- 10 %
Supply frequency 50...60 Hz - 5...5 %
Motor power kW 0.37 kW
Line current 5.3 A at 230 V, Isc = 1 kA
Nominal output current 2.1 A 4 kHz 230 V motor
Maximum transient current 3.1 A for 60 s
Power dissipation in W 20.5 W at nominal load
Asynchronous motor control profile Sensorless flux vector control with PWM type motor control signal
Analogue input number 1
Complementary
Product destination Asynchronous motors
Built-in fan Without
Supply voltage limits 180…264 V
Network frequency limits 47.5…63 Hz
Speed drive output frequency 0.5…200 Hz
Nominal switching frequency 4 kHz
Switching frequency 2...16 kHz adjustable
4...16 kHz with derating factor
Speed range 1…10
Transient overtorque 150...170 % of nominal motor torque
Regulation loop Possible correction for machines with high resistive torque/inertia/fast cycles
Factory-set with the speed loop stability and gain
Adjustable frequency
Motor slip compensation Preset in factory
Adjustable
Prospective line Isc 1 kA
Output voltage <= power supply voltage
Electrical connection Control terminal 1.5 mm²
Power supply terminal 1.5 mm²
Insulation Galvanic insulation between power and control terminals
Supply Internal supply for logic inputs: 15 V 100 mA, protection type: overload and short-circuit protection
Internal supply for reference potentiometer (1 to 10 kOhm): 5 VDC 10 mA, protection type: overload and short-circuit protection
Analogue input type Configurable current AI1 4...20 mA 500 Ohm with load in parallel
Configurable voltage AI1 0...5 V 50000 Ohm
Configurable current AI1 0...20 mA 500 Ohm
Configurable voltage AI1 0...10 V 50000 Ohm
Sampling duration LI1...LI4: 20 ms discrete
AI1: 20 ms analog
Linearity error : +/- 1 % for output
Discrete input number 4
Discrete input type Assignable Ll1 forward 3500 Ohm 15 V 24 V
Assignable Ll2 reverse 3500 Ohm 15 V 24 V
Assignable Ll3/Ll4 4 preset speeds 3500 Ohm 15 V 24 V
Discrete input logic Positive logic (source) (LI1...LI4), < 5 V (state 0), > 11 V (state 1)
Discrete output number 2
Discrete output type Relay normally open R1 1 NO
Minimum switching current R1A, R1C 10 mA at 24 V DC
Maximum switching current 1.5 A 250 V AC inductive cos phi = 0.4 7 ms R1A, R1C
1.5 A 30 V DC inductive cos phi = 0.4 7 ms R1A, R1C
1.5 A 250 V AC resistive cos phi = 1 0 ms R1A, R1C
1.5 A 30 V DC resistive cos phi = 1 0 ms R1A, R1C
Acceleration and deceleration ramps Linear from 0 to 99.9 s
Braking to standstill By DC injection
Protection type Line supply overvoltage: drive
Line supply undervoltage: drive
Overheating protection: drive
Short-circuit between motor phases: drive
Thermal protection: motor
Overcurrent between output phases and earth: drive
Insulation resistance > 500 MOhm
Operating position Vertical +/- 10 degree
CAD overall width 72 mm
CAD overall height 130 mm
CAD overall depth 87 mm
Environment
Electromagnetic compatibility 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to EN/IEC 61000-4-5
Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3
Conducted and radiated emissions conforming to EN 55011 class B
Conducted and radiated emissions conforming to IEC/EN 61800-3 environments 1 and 2
Standards EN/IEC 61800-3
Product certifications CSA
UL
Marking CE
IP degree of protection IP20
Relative humidity 5…93 % without condensation conforming to IEC 60068-2-3
5…93 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for storage -25…65 °C
Ambient air temperature for operation 0…40 °C without derating
40…60 °C with current derating 2.2 % per °C
Operating altitude <= 1000 m without derating
> 1000 m with current derating 1 % per 100 m