Schneider-Electric
 
ATV12H018M2TQ picture- web-product-data-sheet
ATV12H018M2TQ
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase, lot of 14
Schneider Electric
Characteristics
Main
Range of product Altivar 12
Product or component type Variable speed drive
Product specific application Simple machine
Mounting mode Cabinet mount
Communication port protocol Modbus
Supply frequency 50/60 Hz +/- 5 %
[Us] rated supply voltage 200...240 V - 15...10 %
Nominal output current 1.4 A
Motor power hp 0.25 hp
Motor power kW 0.18 kW
Motor power hp 0.25 hp
EMC filter Integrated
IP degree of protection IP20
Complementary
Discrete input number 4
Discrete output number 2
Analogue input number 1
Analogue output number 1
Relay output number 1
Physical interface 2-wire RS 485
Connector type 1 RJ45
Continuous output current 1.4 A at 4 kHz
Method of access Server Modbus serial
Speed drive output frequency 0.5…400 Hz
Speed range 1…20
Sampling duration 20 ms, tolerance +/- 1 ms for logic input
10 ms for analogue input
Linearity error +/- 0.3 % of maximum value for analogue input
Frequency resolution Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz
Time constant 20 ms +/- 1 ms for reference change
Transmission rate 9.6 kbit/s
19.2 kbit/s
38.4 kbit/s
Transmission frame RTU
Number of addresses 1…247
Data format 8 bits, configurable odd, even or no parity
Communication service Read holding registers (03) 29 words
Write single register (06) 29 words
Write multiple registers (16) 27 words
Read/write multiple registers (23) 4/4 words
Read device identification (43)
Type of polarization No impedance
4 quadrant operation possible False
Asynchronous motor control profile Quadratic voltage/frequency ratio
Voltage/frequency ratio (V/f)
Sensorless flux vector control
Maximum output frequency 4 kHz
Transient overtorque 150…170 % of nominal motor torque depending on drive rating and type of motor
Acceleration and deceleration ramps S
U
Linear from 0 to 999.9 s
Motor slip compensation Adjustable
Preset in factory
Switching frequency 2...16 kHz adjustable
4...16 kHz with derating factor
Nominal switching frequency 4 kHz
Braking to standstill By DC injection
Brake chopper integrated False
Line current 3.4 A at 100 V (heavy duty)
2.8 A at 120 V (heavy duty)
Maximum input current 2.8 A
Maximum output voltage 240 V
Apparent power 0.7 kVA at 240 V (heavy duty)
Maximum transient current 2.1 A during 60 s (heavy duty)
2.3 A during 2 s (heavy duty)
Network frequency 50...60 Hz
Relative symmetric network frequency tolerance 5 %
Prospective line Isc 1 kA
Base load current at high overload 1.4 A
Power dissipation in W Natural: 18.0 W
With safety function Safely Limited Speed (SLS) False
With safety function Safe brake management (SBC/SBT) False
With safety function Safe Operating Stop (SOS) False
With safety function Safe Position (SP) False
With safety function Safe programmable logic False
With safety function Safe Speed Monitor (SSM) False
With safety function Safe Stop 1 (SS1) False
With sft fct Safe Stop 2 (SS2) False
With safety function Safe torque off (STO) False
With safety function Safely Limited Position (SLP) False
With safety function Safe Direction (SDI) False
Protection type Line supply overvoltage
Line supply undervoltage
Overcurrent between output phases and earth
Overheating protection
Short-circuit between motor phases
Against input phase loss in three-phase
Thermal motor protection via the drive by continuous calculation of I²t
Tightening torque 0.8 N.m
Insulation Electrical between power and control
Quantity per set Set of 14
Width 72 mm
Height 143 mm
Depth 102.2 mm
Net weight 0.7 kg
Environment
Operating altitude > 1000...2000 m with current derating 1 % per 100 m
<= 1000 m without derating
Operating position Vertical +/- 10 degree
Product certifications NOM
CSA
C-Tick
UL
GOST
RCM
KC
Marking CE
Standards UL 508C
UL 618000-5-1
IEC 61800-5-1
IEC 61800-3
Assembly style On base plate
Electromagnetic compatibility Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Immunity to conducted disturbances level 3 conforming to IEC 61000-4-6
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Surge immunity test level 3 conforming to IEC 61000-4-5
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Environmental class (during operation) Class 3C3 according to IEC 60721-3-3
Class 3S2 according to IEC 60721-3-3
Maximum acceleration under shock impact (during operation) 150 m/s² at 11 ms
Maximum acceleration under vibrational stress (during operation) 10 m/s² at 13...200 Hz
Maximum deflection under vibratory load (during operation) 1.5 mm at 2...13 Hz
Overvoltage category Class III
Regulation loop Adjustable PID regulator
Electromagnetic emission Radiated emissions environment 1 category C2 conforming to IEC 61800-3 2...16 kHz shielded motor cable
Conducted emissions with integrated EMC filter environment 1 category C1 conforming to IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable <5 m
Conducted emissions with integrated EMC filter environment 1 category C2 conforming to IEC 61800-3 2...12 kHz shielded motor cable <5 m
Conducted emissions with integrated EMC filter environment 1 category C2 conforming to IEC 61800-3 2, 4 and 16 kHz shielded motor cable <10 m
Conducted emissions with additional EMC filter environment 1 category C1 conforming to IEC 61800-3 4...12 kHz shielded motor cable <20 m
Conducted emissions with additional EMC filter environment 1 category C2 conforming to IEC 61800-3 4...12 kHz shielded motor cable <50 m
Conducted emissions with additional EMC filter environment 2 category C3 conforming to IEC 61800-3 4...12 kHz shielded motor cable <50 m
Vibration resistance 1 gn (f = 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f = 3…13 Hz) - drive unmounted on symmetrical DIN rail - conforming to IEC 60068-2-6
Shock resistance 15 gn conforming to IEC 60068-2-27 for 11 ms
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Noise level 0 dB
Pollution degree 2
Ambient air transport temperature -25…70 °C
Ambient air temperature for operation -10…40 °C without derating
40…60 °C with current derating 2.2 % per °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.300 cm
Package 1 Width 10.500 cm
Package 1 Length 14.500 cm
Package 1 Weight 767.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 14
Package 2 Height 20.000 cm
Package 2 Width 41.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.080 kg
Unit Type of Package 3 P06
Number of Units in Package 3 84
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 73.000 kg
Offer Sustainability
SCIP Number 488b1fd0-df04-41cb-85a8-34a5a8230847
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov