This Application will be decommissioned as of January 7th 2025

ATV212HU22M3X |
Schneider-Electric
 
ATV212HU22M3X picture- web-product-data-sheet
ATV212HU22M3X
variable speed drive, Altivar 212, 2.2kW, 3hp, 240V, 3 phases, without EMC, IP21
Schneider Electric
Characteristics
Main
Device short name ATV212
Product destination Asynchronous motors
Network number of phases 3 phases
Motor power kW 2.2 kW
Motor power hp 3 hp
Supply voltage limits 170…264 V
Supply frequency 50...60 Hz - 5...5 %
Line current 7.3 A at 240 V
8.7 A at 200 V
Range of product Altivar 212
Product or component type Variable speed drive
Product specific application Pumps and fans in HVAC
Communication port protocol APOGEE FLN
Modbus
LonWorks
METASYS N2
BACnet
[Us] rated supply voltage 200...240 V - 15...10 %
EMC filter Without EMC filter
IP degree of protection IP21
Complementary
Apparent power 4 kVA at 240 V
Continuous output current 10.6 A at 230 V
Maximum transient current 11.7 A for 60 s
Speed drive output frequency 0.5…200 Hz
Speed range 1…10
Speed accuracy +/- 10 % of nominal slip 0.2 Tn to Tn
Local signalling 1 LED (red) for DC bus energized
Output voltage <= power supply voltage
Isolation Electrical between power and control
Type of cable Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
With UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
Electrical connection VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5 mm² / AWG 14
L1/R, L2/S, L3/T: terminal 6 mm² / AWG 10
Tightening torque 1.3 N.m, 11.5 lb.in (L1/R, L2/S, L3/T)
0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)
Supply Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
Internal supply: 24 V DC (21…27 V), <200 A, protection type: overload and short-circuit protection
Sampling duration 2 ms +/- 0.5 ms F discrete
2 ms +/- 0.5 ms R discrete
2 ms +/- 0.5 ms RES discrete
3.5 ms +/- 0.5 ms VIA analog
22 ms +/- 0.5 ms VIB analog
Response time FM 2 ms, tolerance +/- 0.5 ms for analog output(s)
FLA, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
FLB, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
RY, RC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
Accuracy +/- 0.6 % (VIA) for a temperature variation 60 °C
+/- 0.6 % (VIB) for a temperature variation 60 °C
+/- 1 % (FM) for a temperature variation 60 °C
Linearity error VIA: +/- 0.15 % of maximum value for input
VIB: +/- 0.15 % of maximum value for input
FM: +/- 0.2 % for output
Analogue output type FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits
FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
Discrete output type Configurable relay logic: (FLA, FLC) NO - 100000 cycles
Configurable relay logic: (FLB, FLC) NC - 100000 cycles
Configurable relay logic: (RY, RC) NO - 100000 cycles
Minimum switching current 3 mA at 24 V DC for configurable relay logic
Maximum switching current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
Discrete input type F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
Discrete input logic Positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1)
Negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
Dielectric strength 2830 V DC between earth and power terminals
4230 V DC between control and power terminals
Insulation resistance >= 1 mOhm 500 V DC for 1 minute
Frequency resolution Display unit: 0.1 Hz
Analog input: 0.024/50 Hz
Communication service Time out setting from 0.1 to 100 s
Monitoring inhibitable
Read device identification (43)
Read holding registers (03) 2 words maximum
Write multiple registers (16) 2 words maximum
Write single register (06)
Option card Communication card for LonWorks
Power dissipation in W 120 W
Air flow 41 m3/h
Specific application HVAC
Variable speed drive application selection Building - HVAC compressor for scroll
Building - HVAC fan
Building - HVAC pump
Motor power range AC-3 2.2…3 kW at 200…240 V 3 phases
Motor starter type Variable speed drive
Discrete output number 2
Analogue input number 2
Analogue input type VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm
VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
Analogue output number 1
Physical interface 2-wire RS 485
Connector type 1 RJ45
1 open style
Transmission rate 9600 bps or 19200 bps
Transmission frame RTU
Number of addresses 1…247
Data format 8 bits, 1 stop, odd even or no configurable parity
Type of polarization No impedance
Asynchronous motor control profile Voltage/frequency ratio, 5 points
Voltage/frequency ratio - Energy Saving, quadratic U/f
Voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
Flux vector control without sensor, standard
Voltage/frequency ratio, 2 points
Torque accuracy +/- 15 %
Transient overtorque 120 % of nominal motor torque +/- 10 % for 60 s
Acceleration and deceleration ramps Automatic based on the load
Linear adjustable separately from 0.01 to 3200 s
Motor slip compensation Automatic whatever the load
Adjustable
Not available in voltage/frequency ratio motor control
Switching frequency 6...16 kHz adjustable
12...16 kHz with derating factor
Nominal switching frequency 12 kHz
Braking to standstill By DC injection
Network frequency 47.5...63 Hz
Prospective line Isc 5 kA
Protection type Overheating protection: drive
Thermal power stage: drive
Short-circuit between motor phases: drive
Input phase breaks: drive
Overcurrent between output phases and earth: drive
Overvoltages on the DC bus: drive
Break on the control circuit: drive
Against exceeding limit speed: drive
Line supply overvoltage and undervoltage: drive
Line supply undervoltage: drive
Against input phase loss: drive
Thermal protection: motor
Motor phase break: motor
With PTC probes: motor
Width 107 mm
Height 143 mm
Depth 150 mm
Net weight 1.8 kg
Environment
Pollution degree 3 conforming to IEC 61800-5-1
IP degree of protection IP20 on upper part without blanking plate on cover conforming to IEC 61800-5-1
IP20 on upper part without blanking plate on cover conforming to IEC 60529
IP21 conforming to IEC 61800-5-1
IP21 conforming to IEC 60529
IP41 on upper part conforming to IEC 61800-5-1
IP41 on upper part conforming to IEC 60529
Vibration resistance 1.5 mm (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-8
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Environmental characteristic Classes 3C1 conforming to IEC 60721-3-3
Classes 3S2 conforming to IEC 60721-3-3
Noise level 51 dB conforming to 86/188/EEC
Operating altitude 1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m
<= 1000 m without derating
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for operation -10…40 °C (without derating)
40…50 °C (with derating factor)
Operating position Vertical +/- 10 degree
Product certifications UL
CSA
NOM 117
C-Tick
Marking CE
Standards IEC 61800-5-1
IEC 61800-3 environments 1 category C1
UL Type 1
IEC 61800-3
IEC 61800-3 environments 2 category C3
IEC 61800-3 environments 1 category C2
IEC 61800-3 environments 2 category C1
IEC 61800-5-1
IEC 61800-3 environments 1 category C2
IEC 61800-3 environments 1 category C1
IEC 61800-3 environments 2 category C1
IEC 61800-3 environments 1 category C3
IEC 61800-3 environments 2 category C3
IEC 61800-3 environments 2 category C2
IEC 61800-3 environments 2 category C2
IEC 61800-3
IEC 61800-3 environments 1 category C3
Assembly style With heat sink
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Regulation loop Adjustable PI regulator
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 21 cm
Package 1 Length 17.5 cm
Package 1 Weight 1.756 kg
Unit Type of Package 2 P06
Number of Units in Package 2 27
Package 2 Height 75 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 60.412 kg
Offer Sustainability
SCIP Number 24716270-af8f-43e3-a74f-c5731a95523a
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months