|
|
|
ATV610C13N4
variable speed drive, Easy Altivar 610, 132kW, 200hp, 380 to 460V, IP20
|
|
|
Main
Range of product
|
Easy Altivar 610
|
Product or component type
|
Variable speed drive
|
Product specific application
|
Fan, pump, compressor, conveyor
|
Device short name
|
ATV610
|
Variant
|
Standard version
|
Product destination
|
Asynchronous motors
Synchronous motors
|
Mounting mode
|
Cabinet mount
|
EMC filter
|
Integrated conforming to IEC 61800-3 category C3 with 50 m
|
IP degree of protection
|
IP20
|
Type of cooling
|
Forced convection
|
Supply frequency
|
50...60 Hz +/-5 %
|
Network number of phases
|
3 phases
|
[Us] rated supply voltage
|
380...460 V - 15...10 %
|
Motor power kW
|
132 kW for normal duty
110 kW for heavy duty
|
Motor power hp
|
200 hp for normal duty
150 hp for heavy duty
|
Line current
|
237 A at 380 V (normal duty)
203.8 A at 460 V (normal duty)
201 A at 380 V (heavy duty)
174.2 A at 460 V (heavy duty)
|
Prospective line Isc
|
50 kA
|
Apparent power
|
162.4 kVA at 460 V (normal duty)
138.7 kVA at 460 V (heavy duty)
|
Continuous output current
|
250 A at 2.5 kHz for normal duty
211 A at 2.5 kHz for heavy duty
|
Maximum transient current
|
275 A during 60 s (normal duty)
317 A during 60 s (heavy duty)
|
Asynchronous motor control profile
|
Variable torque standard
Optimized torque mode
Constant torque standard
|
Output frequency
|
0.1…500 Hz
|
Nominal switching frequency
|
2.5 kHz
|
Switching frequency
|
1...8 kHz adjustable
|
Number of preset speeds
|
16 preset speeds
|
Communication port protocol
|
Modbus serial
|
Option card
|
Slot A: communication card, Profibus DP V1
Slot A: digital or analog I/O extension card
Slot A: relay output card
|
Complementary
Output voltage
|
<= power supply voltage
|
Motor slip compensation
|
Automatic whatever the load
Adjustable
Can be suppressed
Not available in permanent magnet motor law
|
Acceleration and deceleration ramps
|
S, U or customized
Linear adjustable separately from 0.01 to 9000 s
|
Braking to standstill
|
By DC injection
|
Protection type
|
Thermal protection: motor
Motor phase break: motor
Thermal protection: drive
Overheating: drive
Overcurrent between output phases and earth: drive
Overload of output voltage: drive
Short-circuit protection: drive
Motor phase break: drive
Overvoltages on the DC bus: drive
Line supply overvoltage: drive
Line supply undervoltage: drive
Line supply phase loss: drive
Overspeed: drive
Break on the control circuit: drive
|
Frequency resolution
|
Display unit: 0.1 Hz
Analog input: 0.012/50 Hz
|
Electrical connection
|
Control, screw terminal: 0.5...1.5 mm²
Line side, screw terminal: 2 x 70...3 x 120 mm²
Motor, screw terminal: 3 x 70...3 x 120 mm²
|
Connector type
|
1 RJ45 (on the remote graphic terminal) for Modbus serial
|
Physical interface
|
2-wire RS 485 for Modbus serial
|
Transmission frame
|
RTU for Modbus serial
|
Transmission rate
|
4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
|
Type of polarization
|
No impedance for Modbus serial
|
Number of addresses
|
1…247 for Modbus serial
|
Method of access
|
Slave
|
Supply
|
External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
|
Local signalling
|
2 LEDs for local diagnostic
1 LED (yellow) for embedded communication status
2 LEDs (dual colour) for communication module status
1 LED (red) for presence of voltage
|
Width
|
300 mm
|
Height
|
850 mm
1161 mm with IP21 conformity kit
|
Depth
|
375 mm
|
Net weight
|
85.5 kg
|
Analogue input number
|
3
|
Analogue input type
|
AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
AI2, AI3 software-configurable temperature probe or water level sensor
|
Discrete input number
|
6
|
Discrete input type
|
DI1...DI6 programmable as logic input, 24 V DC (<= 30 V), impedance: 3.5 kOhm
DI5, DI6 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
|
Input compatibility
|
DI1...DI6: logic input level 1 PLC conforming to IEC 61131-2
DI5, DI6: pulse input level 1 PLC conforming to IEC 65A-68
|
Discrete input logic
|
Positive logic (source): DI1...DI6 configurable logic input, < 5 V (state 0), > 11 V (state 1)
Negative logic (sink): DI1...DI6 configurable logic input, > 16 V (state 0), < 10 V (state 1)
Positive logic (source): DI5, DI6 configurable pulse input, < 0.6 V (state 0), > 2.5 V (state 1)
|
Analogue output number
|
2
|
Analogue output type
|
Software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits
Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
|
Sampling duration
|
5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
2 ms +/- 0.5 ms (DI1...DI6)configurable - discrete input
5 ms +/- 1 ms (DI5, DI6)configurable - pulse input
10 ms +/- 1 ms (AQ1, AQ2) - analog output
|
Accuracy
|
+/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
+/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
|
Linearity error
|
AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
AQ1, AQ2: +/- 0.2 % for analog output
|
Relay output number
|
3
|
Relay output type
|
Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
|
Refresh time
|
Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
|
Minimum switching current
|
Relay output R1, R2, R3: 5 mA at 24 V DC
|
Maximum switching current
|
Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
|
Isolation
|
Between power and control terminals
|
Insulation resistance
|
> 1 MOhm 500 V DC for 1 minute to earth
|
Environment
Noise level
|
76 dB conforming to 86/188/EEC
|
Power dissipation in W
|
2755 W(forced convection) at 380 V, switching frequency 2.5 kHz
|
Operating position
|
Vertical +/- 10 degree
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
|
Pollution degree
|
2 conforming to IEC 61800-5-1
|
Vibration resistance
|
1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
6 gn for 11 ms conforming to IEC 60068-2-27
|
Relative humidity
|
5…95 % without condensation conforming to IEC 60068-2-3
|
Ambient air temperature for operation
|
-15…45 °C (without derating)
45…60 °C (with derating factor)
|
Operating altitude
|
<= 1000 m without derating
1000...4800 m with current derating 1 % per 100 m
|
Environmental characteristic
|
Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3
Dust pollution resistance class 3S3 conforming to IEC 60721-3-3
|
Standards
|
IEC 61800-3
Environment 2 category C3 IEC 61800-3
IEC 61800-5-1
IEC 60721-3
|
Marking
|
CE
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
45.500 cm
|
Package 1 Width
|
65.500 cm
|
Package 1 Length
|
103.000 cm
|
Package 1 Weight
|
99.000 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
90.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
211.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Upgradeability
|
Upgradeable through digital modules and upgraded components
|
|
|