Schneider-Electric
 
ATV71EXC2C11N4 picture- web-product-data-sheet
ATV71EXC2C11N4
enclosed variable speed drive ATV71 Plus - 110 kW - 400 V - IP23
Schneider Electric
Characteristics
Main
Range of product Altivar 71 Plus
Product or component type Variable speed drive
Device short name ATV71 Plus
Product destination Synchronous motors
Asynchronous motors
Product specific application Complex, high-power machines
Assembly style In floor-standing enclosure compact version
Product composition ATV71HC11N4D drive on heatsink
A wired ready-assembled Sarel Spacial 6000 enclosure
Terminals/bars for motor connection
An IP65 remote mounting kit for graphic display terminal
A switch and fast-acting semi-conductor fuses
A line choke
EMC filter Integrated
Network number of phases 3 phases
Rated supply voltage 380...415 V +/- 10 %
Supply voltage limits 342…457 V
Supply frequency 50...60 Hz +/- 5 %
Network frequency 47.5...63 Hz
Motor power kW 110 kW at 380...415 V
Line current 194 A for 400 V / 110 kW
Complementary
Apparent power 133 kVA for 400 V / 110 kW
Prospective line Isc 100 kA with external fuses
Continuous output current 215 A at 2.5 kHz, 400 V / 110 kW
Maximum transient current 323 A for 60 s / 110 kW
Speed drive output frequency 0…500 Hz
Nominal switching frequency 2.5 kHz
Switching frequency 2.5...8 kHz with derating factor
2...8 kHz adjustable
Speed range 1…100 in open-loop mode, without speed feedback
Speed accuracy +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn
+/- 10 % of nominal slip without speed feedback 0.2 Tn to Tn
Torque accuracy +/- 15 % in open-loop mode, without speed feedback
+/- 5 % in closed-loop mode with encoder feedback
Transient overtorque 170 % of nominal motor torque +/- 10 % for 60 s
220 % of nominal motor torque +/- 10 % for 2 s
Braking torque <= 150 % with braking or hoist resistor
30 % without braking resistor
Asynchronous motor control profile Voltage/frequency ratio, 2 points
Voltage/frequency ratio - Energy Saving, quadratic U/f
Flux vector control with sensor, standard
Voltage/frequency ratio, 5 points
Flux vector control without sensor, 2 points
Flux vector control without sensor, ENA (energy Adaptation) system
Flux vector control without sensor, standard
Synchronous motor control profile Vector control with sensor, standard
Vector control without sensor, standard
Regulation loop Adjustable PI regulator
Motor slip compensation Not available in voltage/frequency ratio (2 or 5 points)
Adjustable
Suppressable
Automatic whatever the load
Overvoltage category Class 3 conforming to EN 50178
Local signalling LCD display unit for operation function, status and configuration - mounted in the front door
Output voltage <= power supply voltage
Isolation Electrical between power and control
Type of cable for external connection IEC cable at 40 °C, copper 70 °C / PVC
Electrical connection Terminal M10 - 2 x 150 mm² (U/T1, V/T2, W/T3) entry from the bottom
Terminal - 2.5 mm² / AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR) entry from the bottom
Terminal M12 - 2 x 185 mm² (L1/R, L2/S, L3/T) entry from the bottom
Motor recommanded cable cross section 3 x 120 mm²
Short-circuit protection 315 A fuse protection type gI - power supply upstream
Supply External supply: 24 V DC (19…30 V), <1 A
Internal supply for reference potentiometer: 10 V DC (10…11 V), <10 mA
Internal supply: 24 V DC (21…27 V), <100 mA
Analogue input number 2
Analogue input type AI2 software-configurable voltage: 0...10 V DC, 24 V max, impedance: 30000 Ohm, sampling time: 1.5…2.5 ms, resolution: 11 bits
AI1-/Al1+ bipolar differential voltage: +/- 10 V DC, 24 V max, sampling time: 1.5…2.5 ms, resolution: 11 bits + sign
AI2 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, sampling time: 1.5…2.5 ms, resolution: 11 bits
Analogue output number 1
Analogue output type Software-configurable voltage: (AO1) 0...10 V DC - 470 Ohm - sampling time: 1.5…2.5 ms - resolution: 10 bits
Software-configurable current: (AO1) 0...20 mA/4...20 mA - 500 Ohm - sampling time: 1.5…2.5 ms - resolution: 10 bits
Discrete output number 2
Discrete output type Configurable relay logic: (R1A, R1B, R1C)NO/NC - 6.5...7.5 ms - 100000 cycles
Configurable relay logic: (R2A, R2B)NO - 6.5...7.5 ms - 100000 cycles
Minimum switching current 3 mA at 24 V DC (configurable relay logic)
Maximum switching current 5 A at 250 V AC on resistive load - cos phi = 1 (R1, R2)
5 A at 30 V DC on resistive load - L/R = 0 ms (R1, R2)
2 A at 250 V AC on inductive load - cos phi = 0.4 (R1, R2)
2 A at 30 V DC on inductive load - L/R = 7 ms (R1, R2)
Discrete input number 7
Discrete input type Programmable (LI1...LI5) at 24 V DC <= 30 V level 1 PLC 3.5 kOhm (duration=1.5…2.5 ms)
Switch-configurable (LI6) at 24 V DC <= 30 V level 1 PLC 1.5 kOhm (duration=1.5…2.5 ms)
Safety input (PWR) at 24 V DC <= 30 V 1.5 kOhm
Discrete input logic Positive logic (source) (LI1...LI6), 0...5 V (state 0), 11...30 V (state 1)
Negative logic (sink) (LI1...LI6), 16...30 V (state 0), 0...10 V (state 1)
Positive logic (source) (PWR), 0...2 V (state 0), 17...30 V (state 1)
Acceleration and deceleration ramps Automatic adaptation of ramp if braking capacity exceeded, by using resistor
S, U or customized
Linear adjustable separately from 0.01 to 9000 s
Braking to standstill By DC injection
Protection type Against exceeding limit speed: drive
Against input phase loss: drive
Break on the control circuit: drive
Input phase breaks: drive
Line supply overvoltage: drive
Line supply undervoltage: drive
Overcurrent between output phases and earth: drive
Overheating protection: drive
Overvoltages on the DC bus: drive
Short-circuit between motor phases: drive
Thermal protection: drive
Input phase breaks: motor
Power removal: motor
Thermal protection: motor
Dielectric strength 3535 V DC between earth and power terminals
5092 V DC between control and power terminals
Insulation resistance > 1 mOhm 500 V DC for 1 minute to earth
Frequency resolution Analog input: 0.024/50 Hz
Display unit: 0.1 Hz
Communication port protocol CANopen
Modbus
Connector type 1 RJ45 (on front face) for Modbus
1 RJ45 (on terminal) for Modbus
Male SUB-D 9 on RJ45 for CANopen
Physical interface 2-wire RS 485 for Modbus
Transmission frame RTU for Modbus
Transmission rate 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
9600 bps, 19200 bps for Modbus on front face
20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
Data format 8 bits, 1 stop, even parity for Modbus on front face
8 bits, odd even or no configurable parity for Modbus on terminal
Type of polarization No impedance for Modbus
Number of addresses 1…247 for CANopen
1…247 for Modbus
Method of access Slave CANopen
Option card Communication card for CC-Link
Communication card for DeviceNet
Communication card for EtherNet/IP
Communication card for Fipio
Communication card for Interbus-S
Communication card for Modbus Plus
Communication card for Modbus/Uni-Telway
Communication card for Profibus DP
Communication card for Profibus DP V1
Communication card for Modbus TCP/IP
Controller inside programmable card
Basic I/O extension card
Extended I/O extension card
Encoder interface cards
Options for enclosure configuration Safe standstill for power circuit
PTC relay for power circuit
Pt100 relay for power circuit
Insulation monitoring for power circuit
Design for IT networks for power circuit
External 230 V supply terminals for power circuit
Buffer voltage 24 V DC power supply for power circuit
External 24 V DC supply terminals for power circuit
Enclosure lighting for power circuit
Key switch (local/remote) for power circuit
Motor heating for power circuit
External motor fan for power circuit
Voltmeter for power circuit
Door handle for main switch for power circuit
Circuit breaker for power circuit
Line contactor for power circuit
Ammeter for power circuit
Enclosure heating for power circuit
Motor choke for power circuit
Cable entry via the top for power circuit
Enclosure plinth for power circuit
Braking unit for power circuit
Door handle for circuit breaker for power circuit
Control terminals for control circuit
Adaptor for 115 V logic inputs for control circuit
Relay output C/O for control circuit
Isolated amplifier for control circuit
Operating position Vertical +/- 10 degree
Colour of enclosure Light grey (RAL 7035)
Height 2162 mm
Width 600 mm
Depth 642 mm
Product weight 315 kg
Environment
Electromagnetic compatibility 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Pollution degree 2 conforming to EN/IEC 61800-5-1
IP degree of protection IP23
Vibration resistance 0.6 gn (f= 10…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm (f= 3…10 Hz) conforming to EN/IEC 60068-2-6
3M3 conforming to EN/IEC 60721-3-3
Shock resistance 4 gn for 11 ms conforming to EN/IEC 60068-2-27
3M2 conforming to EN/IEC 60721-3-3
Noise level 64 dB conforming to 86/188/EEC
Environmental characteristic Without condensation: 3C2 conforming to IEC 60721-3-3
Without condensation: 3K3 conforming to IEC 60721-3-3
Without condensation: 3S2 conforming to IEC 60721-3-3
Relative humidity 0…95 %
Ambient air temperature for operation 0…40 °C (without derating)
40…50 °C (with current derating of 1.2 % per °C)
Ambient air temperature for storage -25…70 °C
Volume of cooling air 600 m3/h
Operating altitude <= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Standards EN 55011 class A group 2
EN 61800-3 environments 2 category C3
EN/IEC 61800-5-1
EN/IEC 61800-3
EN 61800-3 environments 1 category C3
Product certifications ATEX
GOST
Marking CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 216.0 cm
Package 1 Width 66.0 cm
Package 1 Length 61.6 cm
Package 1 Weight 315.0 kg
Contractual warranty
Warranty 18 months