This Application will be decommissioned as of January 7th 2025

ATV71HC13N4D |
Schneider-Electric
 
ATV71HC13N4D picture- web-product-data-sheet
ATV71HC13N4D
variable speed drive ATV71 - 132kW-200HP - 480V - EMC filter-graphic terminal
Schneider Electric
Characteristics
Main
Range of product Altivar 71
Product or component type Variable speed drive
Product specific application Complex, high-power machines
Component name ATV71
Motor power kW 132 kW, 3 phases at 380...480 V
Motor power hp 200 hp, 3 phases at 380...480 V
Maximum motor cable length 100 m shielded cable
200 m unshielded cable
Power supply voltage 380...480 V - 15...10 %
Network number of phases 3 phases
Line current 192 A for 480 V 3 phases 132 kW / 200 hp
239 A for 380 V 3 phases 132 kW / 200 hp
EMC filter Integrated
Assembly style With heat sink
Variant Reinforced version
Without DC choke
Apparent power 157.3 kVA at 380 V 3 phases 132 kW / 200 hp
Prospective line Isc 35 kA for 3 phases
Nominal output current 259 A at 2.5 kHz 380 V 3 phases 132 kW / 200 hp
259 A at 2.5 kHz 460 V 3 phases 132 kW / 200 hp
Maximum transient current 388 A for 60 s 3 phases 132 kW / 200 hp
427 A for 2 s 3 phases 132 kW / 200 hp
Output frequency 0.1…500 Hz
Nominal switching frequency 2.5 kHz
Switching frequency 2.5...8 kHz adjustable
2.5...8 kHz with derating factor
Asynchronous motor control profile ENA (Energy adaptation) system for unbalanced loads
Flux vector control (FVC) with sensor (current vector)
Sensorless flux vector control (SFVC) (voltage or current vector)
Voltage/frequency ratio (2 or 5 points)
Type of polarization No impedance for Modbus
Complementary
Product destination Synchronous motors
Asynchronous motors
Power supply voltage limits 323…528 V
Power supply frequency 50...60 Hz - 5...5 %
Power supply frequency limits 47.5...63 Hz
Speed range 1…100 for asynchronous motor in open-loop mode, without speed feedback
1…1000 for asynchronous motor in closed-loop mode with encoder feedback
1…50 for synchronous motor in open-loop mode, without speed feedback
Speed accuracy +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn
+/- 10 % of nominal slip without speed feedback 0.2 Tn to Tn
Torque accuracy +/- 15 % in open-loop mode, without speed feedback
+/- 5 % in closed-loop mode with encoder feedback
Transient overtorque 170 % of nominal motor torque +/- 10 % for 60 s every 10 minutes
220 % of nominal motor torque +/- 10 % for 2 s
Braking torque <= 150 % with braking or hoist resistor
30 % without braking resistor
Synchronous motor control profile Vector control without speed feedback
Regulation loop Adjustable PI regulator
Motor slip compensation Adjustable
Not available in voltage/frequency ratio (2 or 5 points)
Suppressable
Automatic whatever the load
Diagnostic 1 LED (red) for drive voltage
Output voltage <= power supply voltage
Insulation Electrical between power and control
Type of cable for mounting in an enclosure With a NEMA Type1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
With an IP21 or an IP31 kit: 3 wire(s)IEC cable at 40 °C, copper 70 °C / PVC
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
Electrical connection Terminal, clamping capacity: 2.5 mm², AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
Terminal, clamping capacity: 2 x 120 mm² (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3)
Terminal, clamping capacity: 120 mm² (PA, PB)
Terminal, clamping capacity: 2 x 120 mm² (PC/-, PO, PA/+)
Tightening torque 0.6 N.m (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
24 N.m, 212 lb.in (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3)
24 N.m, 212 lb.in (PA, PB)
24 N.m, 212 lb.in (PC/-, PO, PA/+)
Supply Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
Internal supply: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
Analogue input number 2
Analogue input type AI1-/Al1+ bipolar differential voltage: +/- 10 V DC 24 V max, resolution 11 bits + sign
AI2 software-configurable current: 0...20 mA, impedance: 242 Ohm, resolution 11 bits
AI2 software-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 11 bits
Input sampling time 2 ms +/- 0.5 ms (AI1-/Al1+) - analog input(s)
2 ms +/- 0.5 ms (Al2) - analog input(s)
2 ms +/- 0.5 ms (LI1...LI5) - discrete input(s)
2 ms +/- 0.5 ms (LI6)if configured as logic input - discrete input(s)
Response time <= 100 ms in STO (Safe Torque Off)
AO1 2 ms, tolerance +/- 0.5 ms for analog output(s)
R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms for discrete output(s)
R2A, R2B 7 ms, tolerance +/- 0.5 ms for discrete output(s)
Absolute accuracy precision +/- 0.6 % (AI1-/Al1+) for a temperature variation 60 °C
+/- 0.6 % (AI2) for a temperature variation 60 °C
+/- 1 % (AO1) for a temperature variation 60 °C
Linearity error +/- 0.15 % of maximum value (AI1-/Al1+, AI2)
+/- 0.2 % (AO1)
Analogue output number 1
Analogue output type AO1 software-configurable logic output 10 V 20 mA
AO1 software-configurable current 0...20 mA, impedance: 500 Ohm, resolution 10 bits
AO1 software-configurable voltage 0...10 V DC, impedance: 470 Ohm, resolution 10 bits
Discrete output number 2
Discrete output type Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
Configurable relay logic: (R2A, R2B) NO - 100000 cycles
Minimum switching current 3 mA at 24 V DC for configurable relay logic
Maximum switching current R1, R2: 2 A at 250 V AC inductive load, cos phi = 0.4
R1, R2: 2 A at 30 V DC inductive load, cos phi = 0.4
R1, R2: 5 A at 250 V AC resistive load, cos phi = 1
R1, R2: 5 A at 30 V DC resistive load, cos phi = 1
Discrete input number 7
Discrete input type LI1...LI5: programmable 24 V DC with level 1 PLC, impedance: 3500 Ohm
LI6: switch-configurable 24 V DC with level 1 PLC, impedance: 3500 Ohm
LI6: switch-configurable PTC probe 0…6, impedance: 1500 Ohm
PWR: safety input 24 V DC, impedance: 1500 Ohm conforming to ISO 13849-1 level d
Discrete input logic Negative logic (sink) (LI1...LI5), > 16 V (state 0), < 10 V (state 1)
Positive logic (source) (LI1...LI5), < 5 V (state 0), > 11 V (state 1)
Negative logic (sink) (LI6)if configured as logic input, > 16 V (state 0), < 10 V (state 1)
Positive logic (source) (LI6)if configured as logic input, < 5 V (state 0), > 11 V (state 1)
Acceleration and deceleration ramps Automatic adaptation of ramp if braking capacity exceeded, by using resistor
Linear adjustable separately from 0.01 to 9000 s
S, U or customized
Braking to standstill By DC injection
Protection type Against exceeding limit speed: drive
Against input phase loss: drive
Break on the control circuit: drive
Input phase breaks: drive
Line supply overvoltage: drive
Line supply undervoltage: drive
Overcurrent between output phases and earth: drive
Overheating protection: drive
Overvoltages on the DC bus: drive
Short-circuit between motor phases: drive
Thermal protection: drive
Motor phase break: motor
Power removal: motor
Thermal protection: motor
Insulation resistance > 1 mOhm 500 V DC for 1 minute to earth
Frequency resolution Analog input: 0.024/50 Hz
Display unit: 0.1 Hz
Communication port protocol Modbus
CANopen
Connector type 1 RJ45 (on front face) for Modbus
1 RJ45 (on terminal) for Modbus
Male SUB-D 9 on RJ45 for CANopen
Physical interface 2-wire RS 485 for Modbus
Transmission frame RTU for Modbus
Transmission rate 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
9600 bps, 19200 bps for Modbus on front face
20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
Data format 8 bits, 1 stop, even parity for Modbus on front face
8 bits, odd even or no configurable parity for Modbus on terminal
Number of addresses 1…127 for CANopen
1…247 for Modbus
Method of access Slave CANopen
Marking CE
Operating position Vertical +/- 10 degree
Height 1190 mm
Depth 377 mm
Width 340 mm
Net weight 80 kg
Option card Communication card for CC-Link
Controller inside programmable card
Communication card for DeviceNet
Communication card for EtherNet/IP
Communication card for Fipio
I/O extension card
Communication card for Interbus-S
Interface card for encoder
Communication card for Modbus Plus
Communication card for Modbus TCP
Communication card for Modbus/Uni-Telway
Overhead crane card
Communication card for Profibus DP
Communication card for Profibus DP V1
Environment
Noise level 66 dB conforming to 86/188/EEC
Dielectric strength 3535 V DC between earth and power terminals
5092 V DC between control and power terminals
Electromagnetic compatibility 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Standards EN/IEC 61800-5-1
UL Type 1
EN 61800-3 environments 1 category C3
EN 55011 class A group 2
IEC 60721-3-3 class 3C2
EN 61800-3 environments 2 category C3
EN/IEC 61800-3
Product certifications CSA
NOM 117
UL
GOST
C-Tick
Pollution degree 2 conforming to EN/IEC 61800-5-1
3 conforming to UL 840
IP degree of protection IP41 on upper part conforming to EN/IEC 60529
IP41 on upper part conforming to EN/IEC 61800-5-1
IP54 on lower part conforming to EN/IEC 60529
IP54 on lower part conforming to EN/IEC 61800-5-1
IP00 conforming to EN/IEC 60529
IP00 conforming to EN/IEC 61800-5-1
IP30 on side parts conforming to EN/IEC 60529
IP30 on side parts conforming to EN/IEC 61800-5-1
IP30 on the front panel conforming to EN/IEC 60529
IP30 on the front panel conforming to EN/IEC 61800-5-1
Vibration resistance 0.6 gn (f= 10…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm peak to peak (f= 3…10 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 7 gn for 11 ms conforming to EN/IEC 60068-2-27
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for operation -10…50 °C (without derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.0 cm
Package 1 Width 39.0 cm
Package 1 Length 125.0 cm
Package 1 Weight 100.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 1
Package 2 Height 53.0 cm
Package 2 Width 39.0 cm
Package 2 Length 125.0 cm
Package 2 Weight 120.0 kg
Offer Sustainability
SCIP Number 43024968-f6d2-44d3-bac2-142bb621763a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months