This Application will be decommissioned as of January 7th 2025

ATV71LD27N4Z |
Schneider-Electric
 
ATV71LD27N4Z picture- web-product-data-sheet
ATV71LD27N4Z
variable speed drive Altivar Lift, 11 kW 15 Hp, 380...480 V three-phase, EMC filter, with heat sink
Schneider Electric
Characteristics
Main
Device short name ATV71
Product destination Synchronous motors
Asynchronous motors
Network number of phases 3 phases
Supply voltage limits 323…528 V
Supply frequency 50...60 Hz - 5...5 %
Motor power kW 11 kW, 3 phases at 380...480 V
Motor power hp 15 hp, 3 phases at 380...480 V
Line current 36.6 A for 380 V 3 phases 11 kW / 15 hp
30 A for 480 V 3 phases 11 kW / 15 hp
Range of product Altivar Lift
Product or component type Variable speed drive
Product specific application Lift
Variant With integrated 7-segment display terminal
Communication port protocol CANopen
Modbus
[Us] rated supply voltage 380...480 V - 15...10 %
EMC filter Integrated
Complementary
Apparent power 24.1 kVA at 380 V 3 phases 11 kW / 15 hp
Prospective line Isc 22 kA for 3 phases
Nominal output current 27.7 A at 4 kHz 380 V 3 phases 11 kW / 15 hp
21 A at 4 kHz 460 V 3 phases 11 kW / 15 hp
Maximum transient current 37.7 A for 2 s 3 phases / 11 kW / 15 hp
Speed drive output frequency 0…599 Hz
Speed range 1…100 for asynchronous motor in open-loop mode, without speed feedback
1…50 for synchronous motor in open-loop mode, without speed feedback
1…1000 for asynchronous motor in closed-loop mode with encoder feedback
Torque accuracy +/- 5 % in closed-loop mode with encoder feedback
+/- 15 % in open-loop mode, without speed feedback
Transient overtorque 170 %, +/- 10 % for 60 s
220 %, +/- 10 % for 2 s
Braking torque 30 % without braking resistor
<= 150 % with braking or hoist resistor
Local signalling 1 LED (red) for drive voltage
Output voltage <= power supply voltage
Insulation Electrical between power and control
Type of cable for external connection Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
With an IP21 or an IP31 kit: 3 wire(s)IEC cable at 40 °C, copper 70 °C / PVC
With a NEMA Type1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
Electrical connection Terminal, clamping capacity: 2.5 mm², AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
Terminal, clamping capacity: 16 mm², AWG 4 (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
Tightening torque 3 N.m, 26.5 lb.in (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
0.6 N.m (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
Supply Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
Internal supply: 24 V DC (21…27 V), <200 A, protection type: overload and short-circuit protection
Sampling duration 2 ms +/- 0.5 ms (LI6)if configured as logic input - discrete input(s)
2 ms +/- 0.5 ms (LI1...LI5) - discrete input(s)
2 ms +/- 0.5 ms (AI1-/Al1+) - analog input(s)
2 ms +/- 0.5 ms (Al2) - analog input(s)
Response time R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms for discrete output(s)
R2A, R2B 7 ms, tolerance +/- 0.5 ms for discrete output(s)
AO1 2 ms, tolerance +/- 0.5 ms for analog output(s)
<= 100 ms in STO (Safe Torque Off)
Accuracy +/- 0.6 % (AI1-/Al1+) for a temperature variation 60 °C
+/- 0.6 % (AI2) for a temperature variation 60 °C
+/- 1 % (AO1) for a temperature variation 60 °C
Linearity error +/- 0.15 % of maximum value (AI1-/Al1+, AI2)
+/- 0.2 % (AO1)
Analogue output type AO1 software-configurable voltage: 0...10 V DC, impedance: 470 Ohm, resolution 10 bits
AO1 software-configurable current: 0...20 mA, impedance: 500 Ohm, resolution 10 bits
AO1 software-configurable logic output 10 V 20 A
Discrete output type Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
Configurable relay logic: (R2A, R2B) NO - 100000 cycles
Minimum switching current 3 mA at 24 V DC for configurable relay logic
Maximum switching current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (R1, R2)
5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (R1, R2)
2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (R1, R2)
2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (R1, R2)
Discrete input type Programmable (LI1...LI5)24 V DC, with level 1 PLC - 3500 Ohm
Switch-configurable (LI6)24 V DC, with level 1 PLC - 3500 Ohm
Switch-configurable PTC probe (LI6) - 0…6 probes - 1500 Ohm
Safety input (PWR)24 V DC - 1500 Ohm
Discrete input logic Positive logic (LI6)if configured as logic input, < 5 V (state 0), > 11 V (state 1)
Negative logic (LI6)if configured as logic input, > 16 V (state 0), < 10 V (state 1)
Positive logic (LI1...LI5), < 5 V (state 0), > 11 V (state 1)
Negative logic (LI1...LI5), > 16 V (state 0), < 10 V (state 1)
Positive logic (PWR), < 2 V (state 0), > 17 V (state 1)
Dielectric strength 3535 V DC between earth and power terminals
5092 V DC between control and power terminals
Insulation resistance > 1 mOhm 500 V DC for 1 minute to earth
Frequency resolution Display unit: 0.1 Hz
Analog input: 0.024/50 Hz
Connector type 1 RJ45 (on front face) for Modbus
1 RJ45 (on terminal) for Modbus
Male SUB-D 9 on RJ45 for CANopen
Physical interface 2-wire RS 485 for Modbus
Transmission frame RTU for Modbus
Transmission rate 9600 bps, 19200 bps for Modbus on front face
4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
Data format 8 bits, 1 stop, even parity for Modbus on front face
8 bits, odd even or no configurable parity for Modbus on terminal
Type of polarization No impedance for Modbus
Number of addresses 1…247 for Modbus
1…127 for CANopen
Control options Communication card for Modbus TCP
Communication card for Fipio
Communication card for Modbus/Uni-Telway
Communication card for Modbus Plus
Communication card for EtherNet/IP
Communication card for DeviceNet
Communication card for Profibus DP
Communication card for Profibus DP V1
Communication card for Interbus-S
Communication card for CC-Link
Interface card for encoder
I/O extension card
Controller inside programmable card
Overhead crane card
Discrete input number 7
Discrete output number 2
Analogue input number 2
Analogue input type AI2 software-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 11 bits
AI1-/Al1+ bipolar differential voltage: +/- 10 V DC 24 V max, resolution 11 bits + sign
AI2 software-configurable current: 0...20 mA, impedance: 242 Ohm, resolution 11 bits
Analogue output number 1
Method of access Slave CANopen
Asynchronous motor control profile Voltage/frequency ratio, 2 points
Flux vector control without sensor, standard
Flux vector control without sensor, ENA (energy Adaptation) system
Voltage/frequency ratio - Energy Saving, quadratic U/f
Flux vector control without sensor, 2 points
Voltage/frequency ratio, 5 points
Flux vector control with sensor, standard
Synchronous motor control profile Vector control with sensor, standard
Vector control without sensor, standard
Acceleration and deceleration ramps S, U or customized
Linear adjustable separately from 0.01 to 9000 s
Automatic adaptation of ramp if braking capacity exceeded, by using resistor
Motor slip compensation Automatic whatever the load
Suppressable
Adjustable
Not available in voltage/frequency ratio (2 or 5 points)
Switching frequency 1...16 kHz adjustable
Nominal switching frequency 8 kHz
Minimum braking resistance 7 Ohm
Network frequency 47.5...63 Hz
Protection type Overheating protection: drive
Thermal protection: drive
Short-circuit between motor phases: drive
Input phase breaks: drive
Overcurrent between output phases and earth: drive
Overvoltages on the DC bus: drive
Break on the control circuit: drive
Against exceeding limit speed: drive
Line supply undervoltage: drive
Line supply overvoltage: drive
Against input phase loss: drive
Thermal protection: motor
Motor phase break: motor
Power removal: motor
Environment
Pollution degree 2 conforming to IEC 61800-5-1
IP degree of protection IP20 on upper part without blanking plate on cover conforming to IEC 61800-5-1
IP20 on upper part without blanking plate on cover conforming to IEC 60529
IP21 conforming to IEC 61800-5-1
IP21 conforming to IEC 60529
IP41 on upper part conforming to IEC 61800-5-1
IP41 on upper part conforming to IEC 60529
IP54 on lower part conforming to IEC 61800-5-1
IP54 on lower part conforming to IEC 60529
Vibration resistance 1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Noise level 57.4 dB conforming to 86/188/EEC
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for operation -10…50 °C (without derating)
Operating altitude <= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Operating position Vertical +/- 10 degree
Product certifications UL
GOST
NOM 117
C-Tick
CSA
Marking CE
Standards UL Type 1
IEC 61800-3 environments 2 category C3
IEC 61800-3
EN 55011 class A group 2
IEC 60721-3-3 class 3C1
IEC 60721-3-3 class 3S2
IEC 61800-3 environments 1 category C3
IEC 61800-5-1
Assembly style With heat sink
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Regulation loop Adjustable PI regulator
Speed accuracy +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn
+/- 10 % of nominal slip without speed feedback 0.2 Tn to Tn
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 35 cm
Package 1 Width 60 cm
Package 1 Length 40 cm
Package 1 Weight 17.448 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 49 cm
Package 2 Width 80 cm
Package 2 Length 60 cm
Package 2 Weight 43.396 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A8622d9d-a8bf-41fe-8724-1359349428e6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Product contributes to saved and avoided emissions Yes
Contractual warranty
Warranty 18 months