Schneider-Electric
 
ATV71QC16N4 picture- web-product-data-sheet
ATV71QC16N4
variable speed drive ATV71Q - 160kW / 250HP - 380...480V - IP20
Schneider Electric
Characteristics
Main
Range of product Altivar 71Q
Product or component type Variable speed drive
Device short name ATV71Q
Product destination Asynchronous motors
Synchronous motors
Product specific application Complex, high-power machines
Assembly style With heat sink
Variant Reinforced version
EMC filter Integrated
Network number of phases 3 phases
[Us] rated supply voltage 380...480 V - 15...10 %
Supply voltage limits 323…528 V
Supply frequency 50...60 Hz - 5...5 %
Network frequency limits 47.5…63 Hz
Motor power kW 160 kW, 3 phases at 380...480 V
Motor power hp 250 hp, 3 phases at 380...480 V
Maximum motor cable length 100 m shielded cable without motor choke
200 m unshielded cable without motor choke
250 m shielded cable with motor choke
300 m unshielded cable with motor choke
Line current 289 A for 380 V 3 phases 160 kW / 250 hp
233 A for 480 V 3 phases 160 kW / 250 hp
Complementary
Apparent power 190.2 kVA at 380 V 3 phases 160 kW / 250 hp
Prospective line Isc 50 kA for 3 phases
Continuous output current 314 A at 2.5 kHz, 380 V - 3 phases
314 A at 2.5 kHz, 460 V - 3 phases
Maximum transient current 471 A for 60 s, 3 phases
518 A for 2 s, 3 phases
Speed drive output frequency 0.1…500 Hz
Nominal switching frequency 2.5 kHz
Switching frequency 2...8 kHz adjustable
2.5...8 kHz with derating factor
Speed range 1…100 for asynchronous motor in open-loop mode, without speed feedback
1…50 for synchronous motor in open-loop mode, without speed feedback
1…1000 for asynchronous motor in closed-loop mode with encoder feedback
Speed accuracy +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn
+/- 10 % of nominal slip without speed feedback 0.2 Tn to Tn
Torque accuracy +/- 5 % in closed-loop mode with encoder feedback
+/- 15 % in open-loop mode, without speed feedback
Transient overtorque 170 % of nominal motor torque +/- 10 % for 60 s
220 % of nominal motor torque +/- 10 % for 2 s
Braking torque 30 % without braking resistor
<= 150 % with braking or hoist resistor
Asynchronous motor control profile Flux vector control without sensor, standard
Voltage/frequency ratio - Energy Saving, quadratic U/f
Flux vector control without sensor, 2 points
Voltage/frequency ratio, 5 points
Flux vector control with sensor, standard
Voltage/frequency ratio, 2 points
Flux vector control without sensor, ENA (energy Adaptation) system
Synchronous motor control profile Vector control with sensor, standard
Vector control without sensor, standard
Regulation loop Adjustable PI regulator
Motor slip compensation Adjustable
Not available in voltage/frequency ratio (2 or 5 points)
Automatic whatever the load
Suppressable
Local signalling 1 LED (red) for drive voltage
Output voltage <= power supply voltage
Isolation Electrical between power and control
Type of cable Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
With an IP21 or an IP31 kit: 3 wire(s)IEC cable at 40 °C, copper 70 °C / PVC
With a NEMA Type1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
Electrical connection Terminal 2.5 mm² / AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
Terminal 2 x 150 mm² (PC/-, PO, PA/+)
Terminal 120 mm² (PA, PB)
Terminal 2 x 150 mm² (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3)
Tightening torque 41 N.m, 360 lb.in (PC/-, PO, PA/+)
24 N.m, 212 lb.in (PA, PB)
41 N.m, 360 lb.in (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3)
0.6 N.m (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
Supply Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC, +/- 5 %, <10 mA with overload and short-circuit protection
Internal supply: 24 V DC (21…27 V), <200 mA with overload and short-circuit protection
Analogue input number 2
Analogue input type AI2 software-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 11 bits
AI1-/Al1+ bipolar differential voltage: +/- 10 V DC 24 V max, resolution 11 bits + sign
AI2 software-configurable current: 0...20 mA, impedance: 242 Ohm, resolution 11 bits
Sampling duration 2 ms +/- 0.5 ms (LI6)if configured as logic input - discrete input
2 ms +/- 0.5 ms (LI1...LI5) - discrete input
2 ms +/- 0.5 ms (AI1-/Al1+) - analog output
2 ms +/- 0.5 ms (Al2) - analog output
Accuracy +/- 0.6 % (AI1-/Al1+) for a temperature variation 60 °C
+/- 0.6 % (AI2) for a temperature variation 60 °C
+/- 1 % (AO1) for a temperature variation 60 °C
Linearity error +/- 0.15 % of maximum value (AI1-/Al1+, AI2)
+/- 0.2 % (AO1)
Analogue output number 1
Analogue output type AO1 software-configurable voltage: 0...10 V DC, impedance: 470 Ohm, resolution 10 bits
AO1 software-configurable current: 0...20 mA, impedance: 500 Ohm, resolution 10 bits
AO1 software-configurable logic output 10 V 20 mA
Discrete output number 2
Discrete output type Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
Configurable relay logic: (R2A, R2B) NO - 100000 cycles
Response time R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms
R2A, R2B 7 ms, tolerance +/- 0.5 ms
AO1 2 ms, tolerance +/- 0.5 ms
<= 100 ms in STO (Safe Torque Off)
Minimum switching current 3 mA at 24 V DC for configurable relay logic
Maximum switching current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (R1, R2)
5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (R1, R2)
2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (R1, R2)
2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (R1, R2)
Discrete input number 7
Discrete input type LI1...LI5: programmable 24 V DC with level 1 PLC, impedance: 3500 Ohm
LI6: switch-configurable 24 V DC with level 1 PLC, impedance: 3500 Ohm
LI6: switch-configurable PTC probe 0…6, impedance: 1500 Ohm
PWR: safety input 24 V DC, impedance: 1500 Ohm conforming to ISO 13849-1 level d
Discrete input logic Positive logic (source) (LI6)if configured as logic input, < 5 V (state 0), > 11 V (state 1)
Negative logic (sink) (LI6)if configured as logic input, > 16 V (state 0), < 10 V (state 1)
Positive logic (source) (LI1...LI5), < 5 V (state 0), > 11 V (state 1)
Negative logic (sink) (LI1...LI5), > 16 V (state 0), < 10 V (state 1)
Positive logic (source) (PWR), < 2 V (state 0), > 17 V (state 1)
Acceleration and deceleration ramps Linear adjustable separately from 0.01 to 9000 s
Automatic adaptation of ramp if braking capacity exceeded, by using resistor
S, U or customized
Braking to standstill By DC injection
Protection type Overheating protection: drive
Thermal protection: drive
Short-circuit between motor phases: drive
Input phase breaks: drive
Overcurrent between output phases and earth: drive
Overvoltages on the DC bus: drive
Break on the control circuit: drive
Against exceeding limit speed: drive
Line supply undervoltage: drive
Line supply overvoltage: drive
Against input phase loss: drive
Thermal protection: motor
Motor phase break: motor
Power removal: motor
Dielectric strength 3535 V DC between earth and power terminals
5092 V DC between control and power terminals
Insulation resistance > 1 mOhm 500 V DC for 1 minute to earth
Frequency resolution Display unit: 0.1 Hz
Analog input: 0.024/50 Hz
Communication port protocol CANopen
Modbus
Connector type 1 RJ45 (on front face) for Modbus
1 RJ45 (on terminal) for Modbus
1 RJ45 for CANopen
Physical interface 2-wire RS 485 for Modbus
Transmission frame RTU for Modbus
Transmission rate 9600 bps, 19200 bps for Modbus on front face
4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
Data format 8 bits, 1 stop, even parity for Modbus on front face
8 bits, odd even or no configurable parity for Modbus on terminal
Type of polarization No impedance for Modbus
Number of addresses 1…247 for Modbus
1…127 for CANopen
Method of access Slave CANopen
Type of cooling Water cooled
Cooling fluid type Water-glycol mixture
Clean water
Industrial water
Operating temperature water 5…55 °C
Thermal losses 2900 W 100 % of line current for area of liquid cooling (power part)
610 W 100 % of line current for area of air cooling (control part)
Flow velocity range 24
Pressure drop 1 bar
Volume of cooling water 0.4 l
Operating position Vertical +/- 10 degree
Product weight 140 kg
Option card Communication card for Modbus TCP
Communication card for Fipio
Communication card for Modbus/Uni-Telway
Communication card for Modbus Plus
Communication card for EtherNet/IP
Communication card for DeviceNet
Communication card for Profibus DP
Communication card for Profibus DP V1
Communication card for Interbus-S
Communication card for CC-Link
Interface card for encoder
I/O extension card
Controller inside programmable card
Overhead crane card
Width 585 mm
Height 950 mm
Depth 377 mm
Environment
Ambient air temperature for operation -10…50 °C (without derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Pollution degree 2 conforming to EN/IEC 61800-5-1
3 conforming to UL 840
IP degree of protection IP00 conforming to EN/IEC 61800-5-1
IP00 conforming to EN/IEC 60529
IP41 on upper part conforming to EN/IEC 61800-5-1
IP41 on upper part conforming to EN/IEC 60529
IP30 on the front panel conforming to EN/IEC 61800-5-1
IP30 on the front panel conforming to EN/IEC 60529
IP30 on side parts conforming to EN/IEC 61800-5-1
IP30 on side parts conforming to EN/IEC 60529
IP54 on lower part conforming to EN/IEC 61800-5-1
IP54 on lower part conforming to EN/IEC 60529
Vibration resistance 1.5 mm peak to peak (f= 3…10 Hz) conforming to EN/IEC 60068-2-6
0.6 gn (f= 10…200 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 4 gn for 11 ms conforming to EN/IEC 60068-2-27
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Noise level 66 dB conforming to 86/188/EEC
Standards EN/IEC 61800-3
EN/IEC 61800-5-1
UL Type 1
EN 61800-3 environments 2 category C3
IEC 60721-3-3 class 3C2
ISO 13849-1 level d
EN 55011 class A group 2
IEC 61508 SIL2
EN 61800-3 environments 1 category C3
Product certifications GOST
C-Tick
NOM 117
UL
CSA
Marking CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.0 cm
Package 1 Width 38.0 cm
Package 1 Length 129.0 cm
Package 1 Weight 130.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months